(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute/Stub Model

TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute/Stub Model

Click this image to zoom it.

  • Volume Discount

The high precision ball end mill for shrink fit holder is ideal for the high-precision 3D machining of high-hardness steel

  • TS
  • High-Hardness Steel
  • 2 Flutes
  • B (Stub)

Part Number

Configured Part Number is shown.

TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model:Related Image

Part Number
TSC-SHP-HBEM2B0.3
TSC-SHP-HBEM2B0.5
TSC-SHP-HBEM2B1
TSC-SHP-HBEM2B1.5
TSC-SHP-HBEM2B2
TSC-SHP-HBEM2B3
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
R Precision
(µm)
Outer Diameter D
(mm)
Grip Length L1
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)Available

8 Days or more

0.30.6±0.0030.637110°
1 Piece(s)Available

8 Days or more

0.51±0.003136110°
1 Piece(s)Available

8 Days or more

12±0.003235110°
1 Piece(s)Available

8 Days or more

1.53±0.003333110°
1 Piece(s)Available

8 Days or more

24±0.003432110°
1 Piece(s)Available

8 Days or more

36-0.005 ~ +0.0016292-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
R Precision
(µm)
Outer Diameter D
(mm)
Grip Length L1
(mm)
Figure Length Under Neck (θ)
(Degree)

Loading...

  1. 1

Specifications

 TSC Series Carbide Ball End Mill (for Shrink Fit Holder) for High-Hardness Steel Machining, 2-Flute / Stub Model:Related Image
 

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Grip Length
L1
Figure
Tip
R
TSC-SHP-HBEM2B 0.3 0.6 0.6 40 6 37 1
0.5 1 1 40 6 36 1
1 2 2 40 6 35 1
1.5 3 3 40 6 33 1
2 4 4 40 6 32 1
3 6 6 40 6 29 2


For Cutting Conditions, Refer to >>Click here.

More Information


It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
It is designed to have a blade shape with an emphasis on rigidity thanks to the ball (R) model negative blade. It is suitable for machining heat-treated steel / high hardness steel.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it yields a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel.
R tolerance range within 6 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The high quality tools with minimal quality variation are suitable for high-precision 3-dimensional machining.
The seamless shape (blade mounted in one step from the peripheral blade to the rounded center) results in a flat and smooth blade runout surface.
(TSC-SHP-HBEM2B only)

 

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Overall Length (L)(mm) 40 Shank Diameter (d)(mm) 6
Processing Applications Curved Surface / Side Surface / Carving / R-Groove Inventory Classification Stocked Product Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support