(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Special prices are available for popular sizes [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
XAC-MSXR6 |
XAC-MSXR8 |
XAC-MSXR10 |
XAC-MSXR12 |
XAC-MSXR14 |
XAC-MSXR16 |
XAC-MSXR18 |
XAC-MSXR20 |
XAC-MSXR25 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes | |
Outer Diameter D |
|||||
XAC-MSXR | 6 | 13 | 57 | 6 | 6 |
8 | 19 | 63 | 8 | 6 | |
10 | 22 | 72 | 10 | 6 | |
12 | 26 | 83 | 12 | 6 | |
14 | 26 | 83 | 14 | 6 | |
16 | 32 | 92 | 16 | 6 | |
18 | 32 | 92 | 18 | 8 | |
20 | 38 | 104 | 20 | 8 | |
25 | 44 | 104 | 25 | 8 |
For Cutting Conditions, Refer to >>Click here.
● Designed to have a tool shape with increased rigidity for machining high hardness steel.
● It has a larger rake angle compared to TSC-MSXR models, enabling use with machinery with a cutting speed that cannot be increased.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron | Model | Highly-Helical | Coating | TiAlN |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Geometry | With Lead | Helix Angle (θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy