(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model (Part Numbers)

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model
  • TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model
  • Volume Discount

Multi-functional long neck radius that allows high feeding and has excellent durability

  • TS
  • General Steel
  • 3 Flutes

Part Number

Configured Part Number is shown.

TSC-CR-HEM3LB4-20-R0.5

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model:Related Image

Part Number
TSC-CR-HEM3LB4-20-R0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications R Precision
(µm)
Additional Classification #6 Figure Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
1 Piece(s)Available

8 Days or more

40.5General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum Alloy[○] / Copper Alloy[○]3.2370620Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting±0.005Stocked Product-13.820.9421.9824.41Not Applicable

Loading...

  1. 1

Specifications

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model:Related Image

 Model Number
TSC-CR-HEM3LB (Stocked Product) / LN-TSC-CR-HEM3S (Manufactured Product)

Outer Diameter
D
Length Under Neck ℓ1
(Manufactured products designated
in 1 mm increment)
Radius
R
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle Figure ● Stocked Product
□ Manufactured Product
30'
1 6 0.2 0.3 0.8 0.95 50 4 6.28 6.59 7.32 8.24 1
8 8.38 8.79 9.76 10.98
12 12.57 13.19 14.65 16.48
1.5 6 0.2 0.3 1.2 1.45 50 4 6.28 6.59 7.32 8.24 1
8 8.38 8.79 9.76 10.98
12 12.57 13.19 14.65 16.48
2 10 0.2 0.5 1.6 1.95 50 4 10.47 10.99 12.21 13.73 1
12 12.57 13.19 14.65 16.48
14 14.66 15.39 17.09 19.22
16 16.75 17.58 19.53 Not Applicable
20 70 20.94 21.98 24.41 Not Applicable
2.5 16 0.2 0.5 2 2.4 70 4 16.75 17.58 19.53 Not Applicable 1
20 20.94 21.98 Not Applicable Not Applicable
30 31.41 32.97 Not Applicable Not Applicable
3 16 0.2 0.5 1 2.4 2.9 70 6 16.75 17.58 19.53 21.97 1
20 20.94 21.98 24.41 27.46
30 31.41 32.97 36.62 Not Applicable
13 ~ 36 0.3 0.5 8 60 - - - - 2
4 16 0.2 0.5 1 3.2 3.8 70 6 16.75 17.58 19.53 Not Applicable 1
20 20.94 21.98 24.41 Not Applicable
30 31.41 32.97 Not Applicable Not Applicable
16 ~ 38 0.3 0.5 11 60 - - - - 2

[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the points below differ when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "length under neck" and "radius" is the opposite.

For Cutting Conditions, Refer to >>Click here.

More Information

TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model:Related Image

Basic Information

Model Long Neck Radius Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part TSC-CR-HEM3LB4-20-R0.5 in the TSC Series Carbide Long Neck Radius End Mill, 2-Flute, 45° Spiral/Long Neck Model series.

Products like this...

Part Number
TSC-CR-HEM3LB1-8-R0.2
TSC-CR-HEM3LB1-8-R0.3
TSC-CR-HEM3LB1.5-12-R0.2
TSC-CR-HEM3LB4-20-R1
TSC-CR-HEM3LB4-30-R0.2
TSC-CR-HEM3LB4-30-R0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Work Material Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications R Precision
(µm)
Additional Classification #6 Figure Under Neck Diameter d1
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
1 Piece(s)Available

8 Days or more

10.2Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◎] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]0.835048Flat Surface / Curved Surface / Side Surface / Groove / Inclined Cutting±0.005Stocked Product-10.958.388.799.7610.98
1 Piece(s)Available

8 Days or more

10.3Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◎] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]0.835048Flat Surface / Curved Surface / Side Surface / Groove / Inclined Cutting±0.005Stocked Product-10.958.388.799.7610.98
1 Piece(s)Available

8 Days or more

1.50.2Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◎] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]1.2350412Flat Surface / Curved Surface / Side Surface / Groove / Inclined Cutting±0.005Stocked Product-11.4512.5713.1914.6516.48
1 Piece(s)Available

8 Days or more

41Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◎] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]3.2370620Flat Surface / Curved Surface / Side Surface / Groove / Inclined Cutting±0.005Stocked Product-13.820.9421.9824.41Not Applicable
1 Piece(s)Available

8 Days or more

40.2Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◎] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]3.2370630Flat Surface / Curved Surface / Side Surface / Groove / Inclined Cutting±0.005Stocked Product-13.831.4132.97Not ApplicableNot Applicable
1 Piece(s)Available

8 Days or more

40.5Heat-Treated Steel[◎] / General Steel[◎] / High-Hardness Steel ~ HRC55[◯] / Stainless Steel[◎] / Aluminum Alloy[◯] / Cast Iron[◯] / Copper Alloy[◯]3.2370630Flat Surface / Curved Surface / Side Surface / Groove / Inclined Cutting±0.005Stocked Product-13.831.4132.97Not ApplicableNot Applicable

Additional Products in this Category

Complementary Products

Tech Support