(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Phoenix Pencil Neck Deep Feeder Radius PHX-PC-DFR

Phoenix Pencil Neck Deep Feeder Radius PHX-PC-DFR
  • Volume Discount

Adopts an ultra-heat-resistant and ultra-hard WXS coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PHX-PC-DFR-2XR0.5X0.5X20
PHX-PC-DFR-2XR0.5X0.5X25
PHX-PC-DFR-2XR0.5X0.5X30
PHX-PC-DFR-2XR0.5X0.5X35
PHX-PC-DFR-2XR0.5X0.5X40
PHX-PC-DFR-2XR0.5X1X10
PHX-PC-DFR-2XR0.5X1X15
PHX-PC-DFR-2XR0.5X1X20
PHX-PC-DFR-2XR0.5X1X25
PHX-PC-DFR-2XR0.5X1X30
PHX-PC-DFR-2XR0.5X1X35
PHX-PC-DFR-2XR0.5X1X40
PHX-PC-DFR-2XR0.5X1X45
PHX-PC-DFR-2XR0.5X1X50
PHX-PC-DFR-2XR0.5X1.5X40
PHX-PC-DFR-2XR0.5X2X60.3
PHX-PC-DFR-2XR0.5X3X41.2
PHX-PC-DFR-3XR0.8X0.5X20
PHX-PC-DFR-3XR0.8X1X20
PHX-PC-DFR-3XR0.8X1X25
PHX-PC-DFR-3XR0.8X1X30
PHX-PC-DFR-3XR0.8X1X40
PHX-PC-DFR-3XR0.8X1X50
PHX-PC-DFR-3XR0.8X1X60
PHX-PC-DFR-3XR0.8X1.5X60.8
PHX-PC-DFR-3XR0.8X2X46.5
PHX-PC-DFR-3XR0.8X3X32.1
PHX-PC-DFR-4XR1X0.5X25
PHX-PC-DFR-4XR1X0.5X30
PHX-PC-DFR-4XR1X0.5X35
PHX-PC-DFR-4XR1X0.5X40
PHX-PC-DFR-4XR1X0.5X45
PHX-PC-DFR-4XR1X0.5X50
PHX-PC-DFR-4XR1X1X30
PHX-PC-DFR-4XR1X1X40
PHX-PC-DFR-4XR1X1X50
PHX-PC-DFR-4XR1X1X61.3
PHX-PC-DFR-4XR1X1.5X42.2
PHX-PC-DFR-4XR1X1.5X80.4
PHX-PC-DFR-4XR1X2X32.6
PHX-PC-DFR-4XR1X2X61.3
PHX-PC-DFR-4XR1X3X42.2
PHX-PC-DFR-6XR1.5X0.5X60
PHX-PC-DFR-6XR1.5X1X40
PHX-PC-DFR-6XR1.5X1X50
PHX-PC-DFR-6XR1.5X1X62.3
PHX-PC-DFR-6XR1.5X1.5X43.2
PHX-PC-DFR-6XR1.5X1.5X81.4
PHX-PC-DFR-6XR1.5X2X33.6
PHX-PC-DFR-6XR1.5X2X62.3
PHX-PC-DFR-8XR2X0.5X80
PHX-PC-DFR-8XR2X1X50
PHX-PC-DFR-8XR2X1X63.3
PHX-PC-DFR-8XR2X1X120.6
PHX-PC-DFR-8XR2X1.5X44.2
PHX-PC-DFR-8XR2X1.5X82.4
PHX-PC-DFR-8XR2X2X34.6
PHX-PC-DFR-8XR2X2X63.3
PHX-PC-DFR-10XR2X0.5X100
PHX-PC-DFR-10XR2X1X64.3
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck base diameter
(mm)
Neck Section Taper Half Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Section Taper Half Angle
(Degree)
1 Piece(s)Available

8 Days or more

20.53606202.250.530972230.36°0.5
1 Piece(s)Available

8 Days or more

20.53706252.330.530972240.39°0.5
1 Piece(s)Available

8 Days or more

20.53806302.420.530972250.41°0.5
1 Piece(s)Available

8 Days or more

20.53806352.510.530972260.42°0.5
1 Piece(s)Available

8 Days or more

20.53806402.60.530972270.43°0.5
1 Piece(s)Available

8 Days or more

20.53606102.19130972410.59°1
1 Piece(s)Available

8 Days or more

20.53606152.37130972420.73°1
1 Piece(s)Available

8 Days or more

20.53606202.54130972430.8°1
1 Piece(s)Available

8 Days or more

20.53706252.72130972440.84°1
1 Piece(s)Available

17 Days or more

20.53806302.89130972450.87°1
1 Piece(s)Available

8 Days or more

20.53806353.07130972460.89°1
1 Piece(s)Available

8 Days or more

20.53806403.24130972470.9°1
1 Piece(s)Available

8 Days or more

20.531006453.42130972480.91°1
1 Piece(s)Available

8 Days or more

20.531006503.59130972490.92°1
1 Piece(s)Available

8 Days or more

20.53806403.891.530972511.37°1.5
1 Piece(s)Available

8 Days or more

20.53100660.36230972622
1 Piece(s)Available

8 Days or more

20.53100641.26330972733
1 Piece(s)Available

8 Days or more

30.84.5806203.170.530973210.25°0.5
1 Piece(s)Available

8 Days or more

30.84.5806203.44130973410.66°1
1 Piece(s)Available

8 Days or more

30.84.5806253.62130973420.73°1
1 Piece(s)Available

8 Days or more

30.84.5806303.79130973430.78°1
1 Piece(s)Available

8 Days or more

30.84.5806404.14130973440.83°1
1 Piece(s)Available

8 Days or more

30.84.51006504.49130973450.87°1
1 Piece(s)Available

8 Days or more

30.84.51006604.84130973460.89°1
1 Piece(s)Available

8 Days or more

30.84.5100660.861.530973561.5°1.5
1 Piece(s)Available

8 Days or more

30.84.5100646.56230973652
1 Piece(s)Available

8 Days or more

30.84.5100632.16330973743
1 Piece(s)Available

8 Days or more

416806254.230.530974210.28°0.5
1 Piece(s)Available

8 Days or more

416806304.320.530974220.31°0.5
1 Piece(s)Available

8 Days or more

416806354.410.530974230.34°0.5
1 Piece(s)Available

8 Days or more

416806404.490.530974240.36°0.5
1 Piece(s)Available

8 Days or more

416806454.580.530974250.38°0.5
1 Piece(s)Available

8 Days or more

4161006504.670.530974260.39°0.5
1 Piece(s)Available

8 Days or more

416806304.74130974410.73°1
1 Piece(s)Available

8 Days or more

416806405.09130974420.8°1
1 Piece(s)Available

8 Days or more

4161006505.44130974430.84°1
1 Piece(s)Available

8 Days or more

416100661.36130974441
1 Piece(s)Available

8 Days or more

41680642.261.530974531.5°1.5
1 Piece(s)Available

8 Days or more

416120880.481.530974541.5°1.5
1 Piece(s)Available

8 Days or more

41680632.66230974612
1 Piece(s)Available

8 Days or more

416120861.38230974622
1 Piece(s)Available

8 Days or more

416100842.28330974723
1 Piece(s)Available

8 Days or more

61.591308606.790.530976270.39°0.5
1 Piece(s)Available

8 Days or more

61.591008406.98130976410.73°1
1 Piece(s)Available

8 Days or more

61.591008507.33130976420.79°1
1 Piece(s)Available

8 Days or more

61.59130862.38130976431
1 Piece(s)Available

8 Days or more

61.59100843.281.530976511.5°1.5
1 Piece(s)Available

8 Days or more

61.591301081.4101.530976531.5°1.5
1 Piece(s)Available

8 Days or more

61.59100833.68230976612
1 Piece(s)Available

8 Days or more

61.591301062.310230976622
1 Piece(s)Available

8 Days or more

821215010809.090.530978260.4°0.5
1 Piece(s)Available

8 Days or more

821212010509.23130978410.73°1
1 Piece(s)Available

8 Days or more

82121501063.310130978421
1 Piece(s)Available

8 Days or more

821218012120.612130978441
1 Piece(s)Available

8 Days or more

82121201044.2101.530978511.5°1.5
1 Piece(s)Available

8 Days or more

82121501282.4121.530978531.5°1.5
1 Piece(s)Available

8 Days or more

82121201034.610230978612
1 Piece(s)Available

8 Days or more

82121201263.312230978622
1 Piece(s)Available

8 Days or more

102151501210011.380.530980260.4°0.5
1 Piece(s)Available

8 Days or more

102151201264.312130980411

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating For High Hardness (Silicone Group) Helix Angle (Θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support