(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
3-blade type with resistance to chattering that compatible with high-feed machining
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-BEM3S3-[15-42/1]-10 |
SN-TSC-BEM3S4-[18-36/1]-13 |
SN-TSC-BEM3S5-[20-50/1]-15 |
SN-TSC-BEM3S6-[20-50/1]-15 |
SN-TSC-BEM3S8-[25-70/1]-20 |
SN-TSC-BEM3S10-[30-75/1]-25 |
SNR-TSC-BEM3S3-[15-42/1]-[5-10/1] |
SNR-TSC-BEM3S4-[18-36/1]-[5-13/1] |
SNR-TSC-BEM3S5-[20-50/1]-[5-15/1] |
SNR-TSC-BEM3S6-[20-50/1]-[5-15/1] |
SNR-TSC-BEM3S8-[25-70/1]-[5-20/1] |
SNR-TSC-BEM3S10-[30-75/1]-[5-25/1] |
TSC-BEM3S0.5 |
TSC-BEM3S0.75 |
TSC-BEM3S1 |
TSC-BEM3S1.5 |
TSC-BEM3S2 |
TSC-BEM3S2.5 |
TSC-BEM3S3 |
TSC-BEM3S4 |
TSC-BEM3S5 |
TSC-BEM3S6 |
TSC-BEM3S8 |
TSC-BEM3S10 |
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Overall Length L |
Shank Diameter d |
Figure | |
Tip R |
||||||
TSC-BEM3S | 0.5 | 2 | 1 | 50 | 6 | 1 |
0.75 | 3 | 1.5 | 50 | 6 | 1 | |
1 | 3 | 2 | 50 | 6 | 1 | |
1.5 | 4 | 3 | 50 | 6 | 1 | |
2 | 6 | 4 | 50 | 6 | 1 | |
2.5 | 8 | 5 | 50 | 6 | 1 | |
3 | 10 | 6 | 60 | 6 | 2 | |
4 | 13 | 8 | 60 | 8 | 2 | |
5 | 15 | 10 | 80 | 10 | 2 | |
6 | 15 | 12 | 80 | 12 | 2 | |
8 | 20 | 16 | 150 | 16 | 2 | |
10 | 25 | 20 | 150 | 20 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● Adopts a 3-flute shape to be strong against chatter and is capable of handling high feed rates.
● Delivers a finish with a very good working surface roughness after machining.
[ ! ]The following additional processing services are available for the products on this page.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 3 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy