(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Ball End Mill, Regular Model

TSC Series Carbide Ball End Mill, Regular Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Sharpness-Emphasized Positive Blade

  • TS
  • General Steel
  • 2 Flutes
  • R (Regular)

TSC series carbide ball end mill, regular model:Related Image

Part Number
SN-TSC-BEM2R3-[17-62/1]-12
SN-TSC-BEM2R4-[20-65/1]-15
SN-TSC-BEM2R5-[23-68/1]-18
SN-TSC-BEM2R6-[27-72/1]-22
SN-TSC-BEM2R8-[35-80/1]-30
SNR-TSC-BEM2R3-[17-62/1]-[5-12/1]
SNR-TSC-BEM2R4-[20-65/1]-[5-15/1]
SNR-TSC-BEM2R5-[23-68/1]-[5-18/1]
SNR-TSC-BEM2R6-[27-72/1]-[5-22/1]
SNR-TSC-BEM2R8-[35-80/1]-[5-30/1]
TSC-BEM2R0.2
TSC-BEM2R0.3
TSC-BEM2R0.4
TSC-BEM2R0.5
TSC-BEM2R0.5-6
TSC-BEM2R0.6
TSC-BEM2R0.75
TSC-BEM2R1
TSC-BEM2R1-6
TSC-BEM2R1.5
TSC-BEM2R1.5-6
TSC-BEM2R1.25
TSC-BEM2R2
TSC-BEM2R2.5
TSC-BEM2R3
TSC-BEM2R4
TSC-BEM2R5
TSC-BEM2R6
TSC-BEM2R8
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)

10 Days or more

3129017 ~ 626-0.007 ~ +0.003Standard Neck Relief62-
1 Piece(s)

10 Days or more

41510020 ~ 658-0.007 ~ +0.003Standard Neck Relief82-
1 Piece(s)

10 Days or more

51810023 ~ 6810-0.007 ~ +0.003Standard Neck Relief102-
1 Piece(s)

10 Days or more

62211027 ~ 7212-0.007 ~ +0.003Standard Neck Relief122-
1 Piece(s)

10 Days or more

83014035 ~ 8016±0.01Standard Neck Relief162-
1 Piece(s)

10 Days or more

35 ~ 129017 ~ 626-0.007 ~ +0.003Cutting Edge R Processing62-
1 Piece(s)

10 Days or more

45 ~ 1510020 ~ 658-0.007 ~ +0.003Cutting Edge R Processing82-
1 Piece(s)

10 Days or more

55 ~ 1810023 ~ 6810-0.007 ~ +0.003Cutting Edge R Processing102-
1 Piece(s)

10 Days or more

65 ~ 2211027 ~ 7212-0.007 ~ +0.003Cutting Edge R Processing122-
1 Piece(s)

10 Days or more

85 ~ 3014035 ~ 8016±0.01Cutting Edge R Processing162-
1 Piece(s)Available

8 Days or more

0.21.550-4±0.005Stocked Product0.4110°
1 Piece(s)Available

8 Days or more

0.31.850-4±0.005Stocked Product0.6110°
1 Piece(s)Available

8 Days or more

0.42.450-4±0.005Stocked Product0.8110°
1 Piece(s)Available

8 Days or more

0.5350-4±0.005Stocked Product1110°
1 Piece(s)Available

8 Days or more

0.5350-6±0.005Stocked Product1110°
1 Piece(s)Available

8 Days or more

0.63.650-4±0.005Stocked Product1.2110°
1 Piece(s)Available

8 Days or more

0.754.550-4±0.005Stocked Product1.5110°
1 Piece(s)Available

8 Days or more

1650-4±0.005Stocked Product2110°
1 Piece(s)Available

8 Days or more

1650-6±0.005Stocked Product2110°
1 Piece(s)Available

8 Days or more

1.5860-4±0.005Stocked Product3110°
1 Piece(s)Available

8 Days or more

1.5860-6±0.005Stocked Product3110°
1 Piece(s)Available

8 Days or more

1.25650-4±0.005Stocked Product2.5110°
1 Piece(s)Available

8 Days or more

2870-6±0.005Stocked Product4110°
1 Piece(s)Available

8 Days or more

2.51280-6±0.005Stocked Product5110°
1 Piece(s)Available

8 Days or more

31290-6-0.007 ~ +0.003Stocked Product62-
1 Piece(s)Available

8 Days or more

415100-8-0.007 ~ +0.003Stocked Product82-
1 Piece(s)Available

8 Days or more

518100-10-0.007 ~ +0.003Stocked Product102-
1 Piece(s)Available

8 Days or more

622110-12-0.007 ~ +0.003Stocked Product122-
1 Piece(s)Available

8 Days or more

830140-16±0.01Stocked Product162-

Loading...

  1. 1

Specifications

TSC series carbide ball end mill, regular model:Related Image

Model Number     Shank Diameter
d
Flute Length
Outer Diameter
D
Overall Length
L
Figure
Tip
R
Shank Diameter
d
TSC-BEM2R 0.2 - 4 1.5 0.4 50 1
0.3 - 4 1.8 0.6 50 1
0.4 - 4 2.4 0.8 50 1
0.5 - 4 3 1 50 1
0.5 6 6 3 1 50 1
0.6 - 4 3.6 1.2 50 1
0.75 - 4 4.5 1.5 50 1
1 - 4 6 2 50 1
1 6 6 6 2 50 1
1.25 - 4 6 2.5 50 1
1.5 - 4 8 3 60 1
1.5 6 6 8 3 60 1
2 - 6 8 4 70 1
2.5 - 6 12 5 80 1
3 - 6 12 6 90 2
4 - 8 15 8 100 2
5 - 10 18 10 100 2
6 - 12 22 12 110 2
8 - 16 30 16 140 2

[ ! ] For shank diameter (d) specifications listed in blue, specify both a tip (R) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

More Information


Capable of being re-sharpened many more times than regular blade lengths.
It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.  
[ ! ]The following additional processing services are available for the products on this page.

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support