(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Compatible with deeper side milling
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-EM4L6-[29-42/1]-24 |
SN-TSC-EM4L8-[37-46/1]-32 |
SN-TSC-EM4L10-[45-70/1]-40 |
SN-TSC-EM4L12-[53-70/1]-48 |
SN-TSC-PEM4L6-[29-42/1]-24 |
SN-TSC-PEM4L8-[37-46/1]-32 |
SN-TSC-PEM4L10-[45-70/1]-40 |
SN-TSC-PEM4L12-[53-70/1]-48 |
SNR-TSC-EM4L6-[29-42/1]-[5-24/1] |
SNR-TSC-EM4L8-[37-46/1]-[5-32/1] |
SNR-TSC-EM4L10-[45-70/1]-[5-40/1] |
SNR-TSC-EM4L12-[53-70/1]-[5-48/1] |
SNR-TSC-PEM4L6-[29-42/1]-[5-24/1] |
SNR-TSC-PEM4L8-[37-46/1]-[5-32/1] |
SNR-TSC-PEM4L10-[45-70/1]-[5-40/1] |
SNR-TSC-PEM4L12-[53-70/1]-[5-48/1] |
TSC-EM4L1 |
TSC-EM4L1.5 |
TSC-EM4L2 |
TSC-EM4L2-6 |
TSC-EM4L2.5 |
TSC-EM4L3 |
TSC-EM4L3.5 |
TSC-EM4L4 |
TSC-EM4L4.5 |
TSC-EM4L5 |
TSC-EM4L5.5 |
TSC-EM4L6 |
TSC-EM4L8 |
TSC-EM4L10 |
TSC-EM4L12 |
TSC-PEM4L1 |
TSC-PEM4L1.5 |
TSC-PEM4L2 |
TSC-PEM4L2-6 |
TSC-PEM4L2.5 |
TSC-PEM4L3 |
TSC-PEM4L3.5 |
TSC-PEM4L4 |
TSC-PEM4L4.5 |
TSC-PEM4L5 |
TSC-PEM4L5.5 |
TSC-PEM4L6 |
TSC-PEM4L8 |
TSC-PEM4L10 |
TSC-PEM4L12 |
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure | ||
Outer Diameter D |
Shank Diameter d |
|||||
TSC-EM4L (Standard) TSC-PEM4L (Sharp Edge) |
1 | — | 4 | 4 | 45 | 1 |
1.5 | — | 4 | 6 | 45 | 1 | |
2 | — | 4 | 8 | 45 | 1 | |
2 | 6 | 6 | 8 | 50 | 1 | |
2.5 | — | 4 | 10 | 45 | 1 | |
3 | — | 6 | 12 083 |
50 | 1 | |
3.5 | — | 6 | 14 | 50 | 1 | |
4 | — | 6 | 16 | 50 | 1 | |
4.5 | — | 6 | 18 | 50 | 1 | |
5 | — | 6 | 20 | 60 | 1 | |
5.5 | — | 6 | 22 | 60 | 1 | |
6 | — | 6 | 24 | 60 | 2 | |
8 | — | 8 | 32 | 70 | 2 | |
10 | — | 10 | 40 | 100 | 2 | |
12 | — | 12 | 48 | 100 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● A general-purpose 4-flute end mill for a wide range of applications.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Helix Angle (θ) | Standard Helix (30 to 40°) |
Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy