(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill, 2-Flute/3.5D Flute Length Model

TSC Series Carbide Square End Mill, 2-Flute/3.5D Flute Length Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Lineups of fine intermediate blade length between regular and long are available only in MISUMI.

  • TS
  • General Steel
  • 2 Flutes
  • RL

TSC Series Carbide Square End Mill, 2-Flute/3.5D Flute Length Model:Related Image

Part Number
SN-TSC-EM2RL6-[26-42/1]-21
SN-TSC-EM2RL8-[33-46/1]-28
SN-TSC-EM2RL10-[40-50/1]-35
SN-TSC-EM2RL12-[47-65/1]-42
SN-TSC-PEM2RL6-[26-42/1]-21
SN-TSC-PEM2RL8-[33-46/1]-28
SN-TSC-PEM2RL10-[40-50/1]-35
SN-TSC-PEM2RL12-[47-65/1]-42
SNR-TSC-EM2RL6-[26-42/1]-[5-21/1]
SNR-TSC-EM2RL8-[33-46/1]-[5-28/1]
SNR-TSC-EM2RL10-[40-50/1]-[5-35/1]
SNR-TSC-EM2RL12-[47-65/1]-[5-42/1]
SNR-TSC-PEM2RL6-[26-42/1]-[5-21/1]
SNR-TSC-PEM2RL8-[33-46/1]-[5-28/1]
SNR-TSC-PEM2RL10-[40-50/1]-[5-35/1]
SNR-TSC-PEM2RL12-[47-65/1]-[5-42/1]
TSC-EM2RL0.5
TSC-EM2RL1
TSC-EM2RL1.5
TSC-EM2RL2
TSC-EM2RL3
TSC-EM2RL4
TSC-EM2RL5
TSC-EM2RL6
TSC-EM2RL8
TSC-EM2RL9.70
TSC-EM2RL10
TSC-EM2RL11.99
TSC-EM2RL12
TSC-PEM2RL0.5
TSC-PEM2RL1
TSC-PEM2RL1.5
TSC-PEM2RL3
TSC-PEM2RL3.90
TSC-PEM2RL4
TSC-PEM2RL4.99
TSC-PEM2RL5
TSC-PEM2RL6
TSC-PEM2RL8
TSC-PEM2RL10
TSC-PEM2RL12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Geometry Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

82887033 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

1035108040 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

1242129547 ~ 65Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

82887033 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

1035108040 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

1242129547 ~ 65Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

82887033 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

1035108040 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

1242129547 ~ 65Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

82887033 ~ 46Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

1035108040 ~ 50Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

1242129547 ~ 65Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)Available

8 Days or more

0.51.75445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

13.5445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.55.25445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

27445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

310.5645-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

414650-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

517.5655-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

621660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

8 Days or more

828870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

16 Days or more

9.7351080-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

10351080-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

16 Days or more

11.99421295-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

12421295-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

8 Days or more

0.51.75445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

13.5445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

1.55.25445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

310.5645-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

16 Days or more

3.914650-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerManufactured Product1
1 Piece(s)Available

8 Days or more

414650-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

16 Days or more

4.9917.5655-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerManufactured Product1
1 Piece(s)Available

8 Days or more

517.5655-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

621660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

828870-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

10351080-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2
1 Piece(s)Available

8 Days or more

12421295-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product2

Loading...

  1. 1

Specifications

TSC Series Carbide Square End Mill, 2-Flute/3.5D Flute Length Model:Related Image

Model Number
TSC-EM2RL (Standard) / TSC-PEM2RL (Sharp Edge)

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
0.5 1.75 45 4 1
1 3.5 45 4 1
1.5 5.25 45 4 1
2 7 45 4 1
3 10.5 45 6 1
3.51 ~ 3.99 14 50 6 1
4 14 50 6 1
4.51 ~ 4.99 17.5 55 6 1
5 17.5 55

6

1
5.51 ~ 5.99 21 60

6

1
6 21 60

6

2
7.51 ~ 7.99 28 70

8

1
8 28 70

8

2
9.51 ~ 9.99 35 80

10

1
10 35 80

10

2
11.51 ~ 11.99 42 95

12

1
12 42 95

12

2

[ ! ]Outer diameters of manufactured products are designated in 0.01 mm increments
For Cutting Conditions, Refer to >>Click here.

More Information


● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The flute length is 3.5 times greater than the diameter.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support