(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Long Taper Ball End Mill

Carbide Solid Long Taper Ball End Mill
  • Volume Discount

Uniform Torsion: Long
For complete product overview and details on Carbide Solid Long Taper Ball End Mill see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
CSTBEL0.5-0.5
CSTBEL0.5-1
CSTBEL0.5-1.5
CSTBEL0.5-2
CSTBEL0.5-2.5
CSTBEL0.5-3
CSTBEL0.5-4
CSTBEL0.5-5
CSTBEL0.5-6
CSTBEL0.5-7
CSTBEL0.5-8
CSTBEL0.5-10
CSTBEL0.75-0.5
CSTBEL0.75-1
CSTBEL0.75-1.5
CSTBEL0.75-2
CSTBEL0.75-2.5
CSTBEL0.75-3
CSTBEL0.75-4
CSTBEL0.75-5
CSTBEL0.75-6
CSTBEL0.75-7
CSTBEL0.75-8
CSTBEL0.75-10
CSTBEL1-0.5
CSTBEL1-1
CSTBEL1-1.5
CSTBEL1-2
CSTBEL1-2.5
CSTBEL1-3
CSTBEL1-4
CSTBEL1-5
CSTBEL1-6
CSTBEL1-7
CSTBEL1-8
CSTBEL1-10
CSTBEL1.5-0.5
CSTBEL1.5-1
CSTBEL1.5-1.5
CSTBEL1.5-2
CSTBEL1.5-2.5
CSTBEL1.5-3
CSTBEL1.5-4
CSTBEL1.5-5
CSTBEL1.5-6
CSTBEL1.5-7
CSTBEL1.5-8
CSTBEL1.5-10
CSTBEL1.25-0.5
CSTBEL1.25-1
CSTBEL1.25-1.5
CSTBEL1.25-2
CSTBEL1.25-2.5
CSTBEL1.25-3
CSTBEL1.25-4
CSTBEL1.25-5
CSTBEL1.25-6
CSTBEL1.25-7
CSTBEL1.25-8
CSTBEL1.25-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Blade length (ℓ)
(mm)
R Size
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large Diameter
(φ mm)
1 Piece(s)Available

8 Days or more

30'60.54551.09
1 Piece(s)Available

8 Days or more

1゚60.54551.19
1 Piece(s)Available

8 Days or more

1゚30'60.54551.28
1 Piece(s)Available

8 Days or more

2゚60.54551.38
1 Piece(s)Available

8 Days or more

2゚30'60.54551.48
1 Piece(s)Available

8 Days or more

3゚60.54551.57
1 Piece(s)Available

8 Days or more

4゚80.54602.05
1 Piece(s)Available

8 Days or more

5゚80.54602.31
1 Piece(s)Available

8 Days or more

6゚80.54602.58
1 Piece(s)Available

8 Days or more

7゚80.54602.84
1 Piece(s)Available

8 Days or more

8゚80.54603.11
1 Piece(s)Available

8 Days or more

10゚80.54603.66
1 Piece(s)Available

8 Days or more

30'80.754601.62
1 Piece(s)Available

8 Days or more

1゚80.754601.75
1 Piece(s)Available

8 Days or more

1゚30'80.754601.88
1 Piece(s)Available

8 Days or more

2゚80.754602
1 Piece(s)Available

8 Days or more

2゚30'80.754602.13
1 Piece(s)Available

8 Days or more

3゚80.754602.26
1 Piece(s)Available

8 Days or more

4゚80.754602.51
1 Piece(s)Available

8 Days or more

5゚80.754602.77
1 Piece(s)Available

8 Days or more

6゚80.754603.03
1 Piece(s)Available

8 Days or more

7゚80.754603.29
1 Piece(s)Available

8 Days or more

8゚80.754603.55
1 Piece(s)Available

8 Days or more

10゚80.754604.07
1 Piece(s)Available

8 Days or more

30'1214652.19
1 Piece(s)Available

8 Days or more

1゚1214652.38
1 Piece(s)Available

8 Days or more

1゚30'1214652.57
1 Piece(s)Available

8 Days or more

2゚1214652.76
1 Piece(s)Available

8 Days or more

2゚30'1214652.96
1 Piece(s)Available

8 Days or more

3゚1214653.15
1 Piece(s)Available

8 Days or more

4゚2016704.66
1 Piece(s)Available

8 Days or more

5゚2016705.33
1 Piece(s)Available

8 Days or more

6゚2016706
1 Piece(s)Available

8 Days or more

7゚2016706.68
1 Piece(s)Available

8 Days or more

8゚2018707.36
1 Piece(s)Available

8 Days or more

10゚2018708.73
1 Piece(s)Available

8 Days or more

30'201.56703.32
1 Piece(s)Available

8 Days or more

1゚201.56703.64
1 Piece(s)Available

8 Days or more

1゚30'201.56703.96
1 Piece(s)Available

8 Days or more

2゚201.56704.29
1 Piece(s)Available

8 Days or more

2゚30'201.56704.61
1 Piece(s)Available

8 Days or more

3゚251.56805.46
1 Piece(s)Available

8 Days or more

4゚251.56806.29
1 Piece(s)Available

8 Days or more

5゚251.56807.12
1 Piece(s)Available

8 Days or more

6゚251.58807.95
1 Piece(s)Available

8 Days or more

7゚251.58808.79
1 Piece(s)Available

8 Days or more

8゚251.510809.63
1 Piece(s)Available

8 Days or more

10゚251.5108011.33
1 Piece(s)Available

8 Days or more

30'151.254652.74
1 Piece(s)Available

8 Days or more

1゚151.254652.98
1 Piece(s)Available

8 Days or more

1゚30'151.256653.22
1 Piece(s)Available

8 Days or more

2゚151.256653.46
1 Piece(s)Available

8 Days or more

2゚30'151.256653.7
1 Piece(s)Available

8 Days or more

3゚151.256653.94
1 Piece(s)Available

8 Days or more

4゚251.256805.82
1 Piece(s)Available

8 Days or more

5゚251.256806.66
1 Piece(s)Available

8 Days or more

6゚251.258807.5
1 Piece(s)Available

8 Days or more

7゚251.258808.35
1 Piece(s)Available

8 Days or more

8゚251.258809.2
1 Piece(s)Available

8 Days or more

10゚251.25108010.91

Loading...

Basic Information

Model Taper ball Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Graphite Number of Flutes(sheet) 2
Coating Non-Coated Torsional Angle Right Torsion 30 R Tolerance ±0.02
Angle Tolerance (θ) ±5′ Shank diameter tolerance (d) h6

Additional Products in this Category

Tech Support