(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Regular Model

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Regular Model

Move the mouse over the image to zoom

  • Volume Discount

Single unit capable of thrusting in the Z direction, lateral driving and waging.

  • TS
  • General Steel
  • 3 Flutes
  • R (Regular)

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Regular Model:Related Image

Part Number
SN-TSC-HEM3R6-[26-42/1]-21
SN-TSC-HEM3R6.5-[28-46/1]-23
SN-TSC-HEM3R7-[29-36/1]-24
SN-TSC-HEM3R7.5-[29-36/1]-24
SN-TSC-HEM3R8-[31-51/1]-26
SN-TSC-HEM3R9-[31-50/1]-26
SN-TSC-HEM3R10-[39-60/1]-34
SN-TSC-HEM3R11-[39-70/1]-34
SN-TSC-HEM3R12-[43-70/1]-38
SN-TSC-HEM3R16-[53-78/1]-48
SN-TSC-HEM3R20-[61-92/1]-56
SN-TSC-HPEM3R6-[26-42/1]-21
SN-TSC-HPEM3R6.5-[28-46/1]-23
SN-TSC-HPEM3R7-[29-36/1]-24
SN-TSC-HPEM3R7.5-[29-36/1]-24
SN-TSC-HPEM3R8-[31-51/1]-26
SN-TSC-HPEM3R9-[31-50/1]-26
SN-TSC-HPEM3R10-[39-60/1]-34
SN-TSC-HPEM3R11-[39-70/1]-34
SN-TSC-HPEM3R12-[43-70/1]-38
SN-TSC-HPEM3R16-[53-78/1]-48
SN-TSC-HPEM3R20-[61-92/1]-56
SNR-TSC-HEM3R6-[26-42/1]-[5-21/1]
SNR-TSC-HEM3R6.5-[28-46/1]-[5-23/1]
SNR-TSC-HEM3R7-[29-36/1]-[5-24/1]
SNR-TSC-HEM3R7.5-[29-36/1]-[5-24/1]
SNR-TSC-HEM3R8-[31-51/1]-[5-26/1]
SNR-TSC-HEM3R9-[31-50/1]-[5-26/1]
SNR-TSC-HEM3R10-[39-60/1]-[5-34/1]
SNR-TSC-HEM3R11-[39-70/1]-[5-34/1]
SNR-TSC-HEM3R12-[43-70/1]-[5-38/1]
SNR-TSC-HEM3R16-[53-78/1]-[5-48/1]
SNR-TSC-HEM3R20-[61-92/1]-[5-56/1]
SNR-TSC-HPEM3R6-[26-42/1]-[5-21/1]
SNR-TSC-HPEM3R6.5-[28-46/1]-[5-23/1]
SNR-TSC-HPEM3R7-[29-36/1]-[5-24/1]
SNR-TSC-HPEM3R7.5-[29-36/1]-[5-24/1]
SNR-TSC-HPEM3R8-[31-51/1]-[5-26/1]
SNR-TSC-HPEM3R9-[31-50/1]-[5-26/1]
SNR-TSC-HPEM3R10-[39-60/1]-[5-34/1]
SNR-TSC-HPEM3R11-[39-70/1]-[5-34/1]
SNR-TSC-HPEM3R12-[43-70/1]-[5-38/1]
SNR-TSC-HPEM3R16-[53-78/1]-[5-48/1]
SNR-TSC-HPEM3R20-[61-92/1]-[5-56/1]
TSC-HEM3R1
TSC-HEM3R1.5
TSC-HEM3R1.8
TSC-HEM3R2
TSC-HEM3R2.5
TSC-HEM3R2.8
TSC-HEM3R3
TSC-HEM3R3.5
TSC-HEM3R4
TSC-HEM3R4.5
TSC-HEM3R5
TSC-HEM3R5.5
TSC-HEM3R6
TSC-HEM3R6.5
TSC-HEM3R7
TSC-HEM3R7.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Geometry Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

6.52387028 ~ 46Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

72487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

7.52487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

82687531 ~ 51Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

926108031 ~ 50Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

1034109039 ~ 60Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

11341210039 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief1
1 Piece(s)

10 Days or more

12381210043 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

20562013061 ~ 92Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

6.52387028 ~ 46Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

72487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

7.52487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

82687531 ~ 51Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

926108031 ~ 50Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

1034109039 ~ 60Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

11341210039 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief1
1 Piece(s)

10 Days or more

12381210043 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

20562013061 ~ 92Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

6.52387028 ~ 46Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

72487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

7.52487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

82687531 ~ 51Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

926108031 ~ 50Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

1034109039 ~ 60Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

11341210039 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing1
1 Piece(s)

10 Days or more

12381210043 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

20562013061 ~ 92Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

62166026 ~ 42Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

6.52387028 ~ 46Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

72487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

7.52487029 ~ 36Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

82687531 ~ 51Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

926108031 ~ 50Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

1034109039 ~ 60Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

11341210039 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing1
1 Piece(s)

10 Days or more

12381210043 ~ 70Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

16481611053 ~ 78Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

20562013061 ~ 92Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)Available

8 Days or more

14660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.56660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.87660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

28660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

2.510660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

2.813660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

316660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

3.518660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

418660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

4.519660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

521660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

5.521660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

621660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

8 Days or more

6.523870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

724870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

7.524870-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1

Loading...

Specifications

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Regular Model:Related Image

Model Number   Flute Length
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
TSC-HEM3R
(Standard)

TSC-HPEM3R
(Sharp Edge)
1 4 60 6 1
1.5 6 60 6 1
1.8 7 60 6 1
2 8 60 6 1
2.5 10 60 6 1
2.8 13 60 6 1
3 16 60 6 1
3.5 18 60 6 1
4 18 60 6 1
4.5 19 60 6 1
5 21 60 6 1
5.5 21 60 6 1
6 21 60 6 2
6.5 23 70 8 1
7 24 70 8 1
7.5 24 70 8 1
8 26 75 8 2
9 26 80 10 1
10 34 90 10 2
11 34 100 12 1
12 38 100 12 2
16 48 110 16 2
20 56 130 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
3-flute stub design reduces vibration and allows for seemless grooving.
The unique tip pocket shape provides the same cutting depth as the 2-flute model.
Compared to its 30° counterpart, both rotation and feed capacity are more than doubled for high speed machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 3 Model Square
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support