(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector, 5051/5045 Series【100 Pieces Per Package】

Contacts - Connector, 5051/5045 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Dedicated contact for high contact pressure model 5051. 1 package contains 100 pieces.

  • Caulking
  • Tin-Plated


● Contact dedicated for 5051 connectors.
● Manufacturer: Molex


· Perform crimping with the recommended special tools JHTR2262A.
· Use the applicable wire size.

Specifications

5051 / 5045 Connector Contact:Related Image

1 Pack Unit
100-piece Pack

More Information

5051 / 5045 Connector Contact:Related Image

Specifications

Applicable Electric Wire Range AWG28 ~ 22 (0.08 ~ 0.33mm2)
Compatible Electric Wire Insulation Exterior 1.2 ~ 1.7mm
Part Number
5159PBTL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

5051 / 5045 (2.5 mm pitch)

Features

● A compact, high-density nylon connector having a 2.5mm pitch and widely used in a variety of equipment, such as FA devices.
● The good quality and stability of use are due to the 2.5 mm pitch connectors having UL / CSA standards.
UL: E29179, CSA: LR19980

Common Specifications

Specifications

Item Contents
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 1,000 VAC (1 minute)
Insulation Resistance 1,000 MΩ or higher
Contact Resistance After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG28 ~ 22 (0.08 ~ 0.33 mm2)
Compatible Electric Wire Insulation Exterior 1.2 ~ 1.7 mm
Operating Temperature Range -40°C ~ 105°C

Material

Item Material
Housing / Wafer Nylon 66 (UL94V-0)
Housing / Wafer Color White
Crimp Contact Phosphor bronze / tin plating

About Coupling

Basic Information

Connector series initials Number Number 5051 / 5045 IP Rating N/A
Compatible Wire AWG Size 28 ~ 22 Contact Shape Female Insulation Coating OD(mm) 1.2 ~ 1.7

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.