(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, Mini-Fit Jr., 5556G Series【1-4,000 Pieces Per Package】

Contacts - Connector Terminal, Mini-Fit Jr., 5556G Series
  • Volume Discount

Molex connectors for wire-to-wire and board-to-board are available in both single row and double row types. Power connector for a maximum rated current of 13.0 A. (Conforming housing: 5557)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5556GS7F
5556GS27F
5556GSL7F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable size AWG Terminal shape

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-18 to 24Chain
6,000 Piece(s)Available

8 Days or more

1022 to 28Chain
1 Piece(s)Available

6 Days or more

-18 to 24Individual

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 9
Allowable Voltage(V) 600 Wire connection method Crimp Applicable housing 5557
Mating partner 5558, 5566, 5569

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.