(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - JN2 for 20 Cores【100 Pieces Per Package】

Contacts - JN2 for 20 Cores

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

One-touch waterproof connector JN1 contact

  • Gold Plated
  • Silver-Plated

● Used for straight and angle plugs, and relay adaptors with 10 cores.
●2 models: pin contact and socket contact  
 


·Pin contacts are for relay adaptor use.
·
Socket contacts are for straight and angle plug use.

Specifications

JN1 Contact (for 10 Cores):Related Image

1-pack 100-piece Pack
ModelTypeCompatible WireCompatible Connector
AWGConductor Cross-sectional Area
JN1-22-22P-PKG100Pin
(Male)
25 ~ 210.16 ~ 0.41JN1HS ~
(Relay)
JN1-22-22S-PKG100Socket
(Female)
JN1DS ~ , JN1FS ~
(Straight / Angle)
JN1-22-26P-PKG100Pin
(Male)
28 ~ 260.08 ~ 0.13JN1HS ~
(Relay)
JN1-22-26S-PKG100Socket
(Female)
JN1DS ~ , JN1FS ~
(Straight / Angle)
Sales: Misumi / Manufacturer: Japan Aviation Electronics Industry (Ltd.)
Part Number
JN1-22-22P-PKG100
JN1-22-22S-PKG100
JN1-22-26P-PKG100
JN1-22-26S-PKG100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

-25 ~ 21Male

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025 ~ 21Female

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1028 ~ 26Male

100 Pieces Per Package

1 Pack(s)Available

10 Days or more

-28 ~ 26Female

Loading...

  1. 1

One-touch Waterproof Compact for Servo (JN1)

Features

● It has been adopted for Yaskawa Electric ΣIII (SGDS) series.
● JN1 Series connectors have the waterproof and dustproof functions of IP67 class.
● Environmental resistance with excellent vibration and oil resistance.
● The cable draw-out direction of the angle type can be set in 90° increments to any of 4 directions.
● Dedicated tools in all size are available.

Common Specifications

General Specifications
Specification Item Specification and Performance
10-core 4-core
Rated Current 3 A / core (#22 size contact) 5 A / core (#20 size contact)
Rated Voltage 200 VAC 200 VAC (pollution degree 3, overvoltage category III)
Peak Voltage 900 VAC (1 minute) 2,000 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more (500 VDC applied) 1,000 MΩ or more (500 VDC applied)
Waterproofing Performance IP67 IP67
Airtightness (individually waterproofed) - 2.9 x 104 PA (1 minute) with no leakage
Operating Temperature Range -20°C ~ +100°C -20°C ~ +100°C
Connection Specifications Receptacle: Through Hole
Plug: Crimping Connection (AWG #20 ~ #28)
Receptacle: Soldered Connection (0.75 mm2 or less)
Plug: Soldered Connection (1.25 mm2 or less)
Product Specifications JACS-5119 JACS-5119-2
Instruction Manual JAHL-5119 JAHL-5119
Insertion and Removal Life 500 Times 500 Times
Material / Finish
  Component Parts Material / Finish
Receptacle Pin Insulator Synthetic Resin
Pin Contact Copper Alloy / Gold Plating (10 core), Silver Plating (4 core)
Relay
Receptacle
Insulator Synthetic Resin
Assembly Nut Synthetic Resin
Straight End Bell Synthetic Resin
O-ring Synthetic Rubber
Bushing Synthetic Rubber (Hue: black / gray)
Ground Nut Synthetic Resin
Pin Contact (#22) Gold Plate
Pin Contact (#20) Silver Plating
Plug Front Insulator Synthetic Resin
Rear Insulator Synthetic Resin
Coupling Nut Synthetic Resin
Assembly Nut Synthetic Resin
Angle End Bell Synthetic Resin
Straight End Bell Synthetic Resin
O-ring Synthetic Rubber
Bushing Synthetic Rubber (Hue: black / gray)
Ground Nut Synthetic Resin
Spring Stainless Steel
Spring Pin Stainless Steel
Socket Contact Copper Alloy / Gold Plating (10 core), Silver Plating (4 core)

Basic Information

Connector series initials J / K / L JKL JN1 IP Rating Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.