(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Omron OMNUC W Series for Power

Omron OMNUC W Series for Power

Power driven harness with specifiable length.

  • Relay
  • Robot
  • AC Servo
  • Motor Power Supply
  • Motor Brake

● Select from fixed cables and movable cables.
● A model that allows for easy one-end cutting on the relay is a part of the lineup.


· Parts used are the recommended parts listed in the "Omron: OMNUC W Series User Manual." (Some equivalent products used)
· Round M4 terminals come with FG and brake cables.

Wiring and Wire Color Page >>Click here.
Component Page >>Click here.

Part Number

Configured Part Number is shown.

Specifications

Omron W Series for Power:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.


Omron W Series for Power:Related Image

Omron W Series for Power:Related Image

Omron W Series for Power:Related Image
 
Part Number
SVPO-OMNW1-A-[0.2-50/0.1]
SVPO-OMNW1-B-[0.2-50/0.1]
SVPO-OMNW1-HM-A-[0.2-50/0.1]
SVPO-OMNW1-HM-B-[0.2-50/0.1]
SVPO-OMNW1B-A-[0.2-50/0.1]
SVPO-OMNW1B-B-[0.2-50/0.1]
SVPO-OMNW1B-HM-A-[0.2-50/0.1]
SVPO-OMNW1B-HM-B-[0.2-50/0.1]
SVPO-OMNW2-A-[0.2-50/0.1]
SVPO-OMNW2-B-[0.2-50/0.1]
SVPO-OMNW2-HM-A-[0.2-50/0.1]
SVPO-OMNW2-HM-B-[0.2-50/0.1]
SVPO-OMNW2B-A-[0.2-50/0.1]
SVPO-OMNW2B-B-[0.2-50/0.1]
SVPO-OMNW2B-HM-A-[0.2-50/0.1]
SVPO-OMNW2B-HM-B-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Outer Diameter Image Cable Model Compatible Motor Specified Length
(m)
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP75030 )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP75030 )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP75030 )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP75030 )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMounted( Model R88M-W03030 – W75030-B / Model R88M-WP10030 – WP75030-B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMobile( Model R88M-W03030 – W75030-B / Model R88M-WP10030 – WP75030-B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMounted( Model R88M-W03030 – W75030-B / Model R88M-WP10030 – WP75030-B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMobile( Model R88M-W03030 – W75030-B / Model R88M-WP10030 – WP75030-B )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMounted( Model R88M-W1K030 – W2K030 / Model R88M-W45015 – W1K315 / Model R88M-W30010 – W90010 )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMobile( Model R88M-W1K030 – W2K030 / Model R88M-W45015 – W1K315 / Model R88M-W30010 – W90010 )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMounted( Model R88M-W1K030 – W2K030 / Model R88M-W45015 – W1K315 / Model R88M-W30010 – W90010 )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMobile( Model R88M-W1K030 – W2K030 / Model R88M-W45015 – W1K315 / Model R88M-W30010 – W90010 )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMounted( Model R88M-W1K030 – W2K030-B / Model R88M-W45015 – W1K315-B / Model R88M-W30010 – W90010-B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMobile( Model R88M-W1K030 – W2K030-B / Model R88M-W45015 – W1K315-B / Model R88M-W30010 – W90010-B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMounted( Model R88M-W1K030 – W2K030-B / Model R88M-W45015 – W1K315-B / Model R88M-W30010 – W90010-B )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMobile( Model R88M-W1K030 – W2K030-B / Model R88M-W45015 – W1K315-B / Model R88M-W30010 – W90010-B )0.2 ~ 50

Loading...

  1. 1

Basic Information

Supported equipment Servo Connector Shape Straight Shield N/A
Compatible Amplifier OMNUC W Series Cable Length Specified Range 0.2 ~ 50

Additional Products in this Category

Complementary Products

Tech Support