(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SSB / SSM-model dedicated mounting base.
Part Number
Configured Part Number is shown.
Price List / Compatible Models
Part Number | Size (Unit: mm) | Weight | Compatible Box Model | |
A | B | |||
BOX-SSC-1215 | 76 | 126 | 108 | BOX-SS*121508 |
BOX-SSC-1515 | 106 | 126 | 138 | BOX-SS*151508 |
BOX-SSC-1522 | 106 | 196 | 210 | BOX-SS*152210 |
BOX-SSC-2020 | 156 | 176 | 272 | BOX-SS*202010 |
BOX-SSC-2028 | 156 | 256 | 397 | BOX-SS*202812 |
Specifications
Material | SECC t1.2 (Surface Treatment: Not Processed) |
Included Screws | M5 x 8 Panhead Chromate x 4 pcs. |
Part Number |
---|
BOX-SSC-1215 |
BOX-SSC-1515 |
BOX-SSC-1522 |
BOX-SSC-2020 |
BOX-SSC-2028 |
Loading...
Type | Chassis Based | Characteristics | Screw-Fastened Model | Body Board Thickness(mm) | N/A |
---|---|---|---|---|---|
Dimensions Thickness / Depth(mm) | 7 | Width(mm) | 7 | Label Contents | Iron |
Deflection (Max.)(mm) | Indoor |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy