(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rail support【1-10 Pieces Per Package】

Rail support
  • Volume Discount

[Features]
· Simplifies wiring by lifting the rail and changing the mounting angle.
· Enables the mounting of terminal blocks to corners of boards and inside confined mounting spaces.

Part Number

Configured Part Number is shown.

Part Number
TRGA
TRGB
TRGC1
TRGC1A
TRGC2
TRGC2A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Abstract Height
(mm)
1 Piece(s)Available

6 Days or more

Special 45 degrees25
1 Piece(s)Available

6 Days or more

Trapezoidal17

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Special 90 degrees50

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Special 30 degrees50

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Special 90 degrees90

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Special 30 degrees90

Loading...

  1. 1

Basic Information

Type Channel / Rail Part

Additional Products in this Category

Tech Support