(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent workability with wide cable entrance.
Material | SPHC |
Plate Thickness | 1.6 mm |
Apparent Density | 45.8 kg/m3 | 75% Compression Residual Strain | 7.7% |
40% Hardness | 533.1N | Heatproof Temperature | 70°C or less |
Tensile Strength | 248.7 kPa | Conductivity | Not Included |
Stretch | 95% | Color | Gray |
Tear Strength | 8.9 N/cm |
KMK | Powder Coating Munsell Value 2.5Y9/1 Equivalent |
KMG | Powder Coating Munsell Value 5Y7/1 Equivalent |
KMP | No-Electro Nickel Plating |
Part Number
Configured Part Number is shown.
Model Number | Weight (g) | |
Gray | Cream | |
KMG-60 | KMK-60 | 200 |
KMG-100 | KMK-100 | 320 |
KMG-150 | KMK-150 | 430 |
KMG-220 | KMK-220 | 580 |
Model Number | Weight (g) |
No-Electro Nickel Plating | |
KMP-60 | 200 |
KMP-100 | 320 |
KMP-150 | 430 |
KMP-220 | 580 |
Part Number |
---|
KMG-60 |
KMG-100 |
KMG-150 |
KMG-220 |
KMK-60 |
KMK-100 |
KMK-150 |
KMK-220 |
KMP-60 |
KMP-100 |
KMP-150 |
KMP-220 |
Loading...
Material | Iron | Body Board Thickness(mm) | 1.6 | Dimensions Thickness / Depth(mm) | 51.6 |
---|---|---|---|---|---|
Screw Size | M4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy