(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Clamp with Urethane to Save Space

Cable Clamp with Urethane to Save Space

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount

Space-saving compatible parts which are 20 mm thick

  • Space-saving
  • Steel
  • Powder-Coated

● This is the improved product of the cable clamp with urethane.
● The ledge at the top has been cut as much as possible to save the space.
● The corner has been rounded for greater safety.
● The specification of the mounting hole is the same as before the improvement.

· It does not have a waterproof and dustproof structure.
· We recommend indoor use.
· Since the mounting threaded hole is painted after threading, it will be shipped with the paint on the threads.


■ Body 
MaterialSPHC
Plate Thickness1.6 mm

■ Flexible Urethane Foam 
Apparent Density45.8 kg/m375% Compression Residual Strain7.7%
40% Hardness533.1NHeatproof Temperature70°C or less
Tensile Strength248.7 kPaConductivityNot Included
Stretch95%ColorGray
Tear Strength8.9 N/cm  

■ Surface Finish
KSKPowder Coating: Munsell Value 2.5Y9/1 Equivalent
KSGPowder Coating: Munsell Value 5Y7/1 Equivalent
KSEPowder Coating: Munsell Value 5Y8/1 Equivalent

Part Number

Configured Part Number is shown.

Specifications

Cable Clamp with Urethane to Save Space:Related Image

Model NumberWeight (g)
Cream (2.5Y9/1)Gray (5Y7/1)5Y8/1
KSK-60KSG-60KSE-60146
KSK-100KSG-100KSE-100197
KSK-150KSG-150KSE-150261
KSK-220KSG-220KSE-220347

More Information

Cable Clamp with Urethane to Save Space:Related Image

Cable Clamp with Urethane to Save Space:Related Image
Part Number
KSE-60
KSE-100
KSE-150
KSE-220
KSG-60
KSG-100
KSG-150
KSG-220
KSK-60
KSK-100
KSK-150
KSK-220
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Color
1 Piece(s)Available

8 Days or more

10100Approximately Munsell 5Y8/1
1 Piece(s)Available

Same day

Stock

10140Approximately Munsell 5Y8/1
1 Piece(s)Available

Same day

Stock

10190Approximately Munsell 5Y8/1
1 Piece(s)Available

8 Days or more

10260Approximately Munsell 5Y8/1
1 Piece(s)Available

8 Days or more

10100Gray (Approximately Munsell Value 5Y7/1)
1 Piece(s)Available

8 Days or more

10140Gray (Approximately Munsell Value 5Y7/1)
1 Piece(s)Available

8 Days or more

10190Gray (Approximately Munsell Value 5Y7/1)
1 Piece(s)Available

Same day

Stock

10260Gray (Approximately Munsell Value 5Y7/1)
1 Piece(s)Available

Same day

Stock

10100Cream (Munsell 2.5Y9/1)
1 Piece(s)Available

Same day

Stock

10140Cream (Munsell 2.5Y9/1)
1 Piece(s)Available

Same day

Stock

10190Cream (Munsell 2.5Y9/1)
1 Piece(s)Available

8 Days or more

10260Cream (Munsell 2.5Y9/1)

Loading...

  1. 1

Basic Information

Material Iron Body Board Thickness(mm) 1.6 Height(mm) 70
Dimensions Thickness / Depth(mm) 21.6 Paint Surface Processing Powder Paint Screw Size M4

Additional Products in this Category

Complementary Products

Tech Support