(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cover for cable clamp with urethane
● Cover for cable clamp with urethane with wide cable inlet and outlet that is excellent in workability.
● The depth is set from 3 models depending on the size of the cable to be pulled out.
● It is fastened together when fixing the cable clamp with urethane to the panel.
● Since the screw fixing part uses bell-hole drilling, it can be easily removed.
Part Number
Configured Part Number is shown.
Part Number | Corresponding Cable Clamp with Urethane | Size | Weight | |||
W | W2 | L | D | |||
CMK-60-50 | KS*-60 / KM*-60 | 105 | 70 | 90 | 50 | 170 |
CMK-100-50 | KS*-100 / KM*-100 | 145 | 110 | 130 | 205 | |
CMK-150-50 | KS*-150 / KM*-150 | 195 | 160 | 180 | 270 | |
CMK-220-50 | KS*-220 / KM*-220 | 265 | 230 | 250 | 345 | |
CMK-60-75 | KS*-60 / KM*-60 | 105 | 70 | 90 | 75 | 225 |
CMK-100-75 | KS*-100 / KM*-100 | 145 | 110 | 130 | 275 | |
CMK-150-75 | KS*-150 / KM*-150 | 195 | 160 | 180 | 340 | |
CMK-220-75 | KS*-220 / KM*-220 | 265 | 230 | 250 | 440 | |
CMK-60-100 | KS*-60 / KM*-60 | 105 | 70 | 90 | 100 | 275 |
CMK-100-100 | KS*-100 / KM*-100 | 145 | 110 | 130 | 335 | |
CMK-150-100 | KS*-150 / KM*-150 | 195 | 160 | 180 | 435 | |
CMK-220-100 | KS*-220 / KM*-220 | 265 | 230 | 250 | 520 |
Product Specifications
Material | SPCC |
Plate Thickness | 1.2mm |
Part Number |
---|
CMK-60-50 |
CMK-60-75 |
CMK-60-100 |
CMK-100-50 |
CMK-100-75 |
CMK-100-100 |
CMK-150-50 |
CMK-150-75 |
CMK-150-100 |
CMK-220-50 |
CMK-220-75 |
CMK-220-100 |
Loading...
Material | Iron | Body Board Thickness(mm) | 1.2 | Height(mm) | 80 |
---|---|---|---|---|---|
Paint Surface Processing | Powder Paint | Color | Cream (Munsell 2.5Y9/1) | Screw Size | M4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy