(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - External Mounting Feet, DFL Type

Part Number

Configured Part Number is shown.

DFL-2

Part Number
DFL-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Type Enclosure Feet Color/Surface treatment White gray t(mm) 9.5
Supported models/application GA series Material Polycarbonate Number with packs(Piece) 4 pieces per set
Notes With screw Applicable models, details GA5-5-4/ GA12-12-6,9/ GA12-20-8/ GA16-16-6,9

Please check the type/dimensions/specifications of the part DFL-2 in the Electric Enclosure Exterior Parts - External Mounting Feet, DFL Type series.

Additional Products in this Category

Tech Support