(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Base for DIN Rail

AC Base for DIN Rail

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A base that allows for mounting AC outlets atop DIN rails

  • Separate Charge


● The applicable plug is Matsushita WK3001W (1-pin) and WK3004W (2-pin).
● As you can turn the rail set screw even after the outlet is installed, you can easily align the left and right. (The cover is removed for the 2-pin model.)
● Since it is provided with the cable insertion port, there is no need to cut a notch for the outlet.

Material Steel Plate SPHC
Surface Treatment Trivalent Chromate Plating

(i)Caution

  • From December 2021 this product will be discontinued, availability until stock running down. We apologize any further inconvenience, for more assistance please contact us.

Part Number

Configured Part Number is shown.

S-21-3C

Specifications

AC Base for DIN Rail:Related Image

■ Sold Separately

Part Number Weight
S-21-3C 69

 

More Information

AC Base for DIN Rail:Related Image

AC Base for DIN Rail:Related Image

Accessories

Rail Fixing Screw 2 pieces
Part Number
S-21-3C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Material Iron Body Board Thickness(mm) 1.6 Width(mm) 50
Height(mm) 90 Dimensions Thickness / Depth(mm) 12 Paint Surface Processing Trivalent Chromate Plating
Quantity of Packs(Pcs.) 1 Compatible (Socket): Panasonic Electric Works Co., Ltd. WK3001W (1-pin) / WK3004W (2-pin)

Please check the type/dimensions/specifications of the part S-21-3C in the AC Base for DIN Rail series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.