(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Male-Male Spacer

Hexagonal Male-Male Spacer

Move the mouse over the image to zoom

  • Volume Discount

A male to male stepped hexagonal spacer made of either free-cutting brass or DURACON (POM).




* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Hexagonal Male-Male Spacer:Related Image

More Information

Hexagonal Male-Male Spacer:Related Image

■ Material: Free-cutting Brass
(Unit: mm)
Model NumberMLStockHL1L2Weight (g)
ESB
(Free-cutting Brass)
355.5661.6
6 1.9
7 2.1
8 2.3
9 2.5
102.7
11 3.0
12 3.2
13 3.4
14 3.6
48 7774.0
12 5.4
13 5.7
14 6.1
17 7.1
18 7.6
208.2
23 9.3

Hexagonal Male-Male Spacer:Related Image

■ Material: DURACON (POM)
(Unit: mm)
Model NumberMLStockHL1L2Weight (g)
ES
(DURACON)
355.5661.0
6 1.0
7 1.2
8 1.3
9 1.4
101.5
11 1.3
12 1.6
13 1.8
14 1.5
48 7882.5
12 2.8
13 2.9
14 3.0
15 3.1
17 3.3
18 3.5
Part Number
ES-3-5
ES-3-6
ES-3-7
ES-3-8
ES-3-9
ES-3-10
ES-3-11
ES-3-12
ES-3-13
ES-3-14
ES-4-8
ES-4-12
ES-4-13
ES-4-14
ES-4-17
ES-4-18
ESB-3-5
ESB-3-6
ESB-3-7
ESB-3-8
ESB-3-9
ESB-3-10
ESB-3-11
ESB-3-12
ESB-3-13
ESB-3-14
ESB-4-8
ESB-4-12
ESB-4-13
ESB-4-14
ESB-4-17
ESB-4-18
ESB-4-20
ESB-4-23
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Screw Size Material Height
(mm)
M Screw
(mm)
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON53
1 Piece(s)Available

13 Days or more

-DuraconM3DURACON63
1 Piece(s)Available

13 Days or more

-DuraconM3DURACON73
1 Piece(s)Available

13 Days or more

-DuraconM3DURACON83
1 Piece(s)Available

13 Days or more

-DuraconM3DURACON93
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON103
1 Piece(s)Available

13 Days or more

-DuraconM3DURACON113
1 Piece(s)Available

8 Days or more

-DuraconM3DURACON123
1 Piece(s)Available

13 Days or more

-DuraconM3DURACON133
1 Piece(s)Available

8 Days or more

10DuraconM3DURACON143
1 Piece(s)Available

8 Days or more

10DuraconM4DURACON84
1 Piece(s)Available

13 Days or more

-DuraconM4DURACON124
1 Piece(s)Available

13 Days or more

-DuraconM4DURACON134
1 Piece(s)Available

13 Days or more

-DuraconM4DURACON144
1 Piece(s)Available

13 Days or more

-DuraconM4DURACON174
1 Piece(s)Available

13 Days or more

-DuraconM4DURACON184
1 Piece(s)Available

8 Days or more

10BrassM3Free-cutting Brass53
1 Piece(s)Available

13 Days or more

-BrassM3Free-cutting Brass63
1 Piece(s)Available

13 Days or more

-BrassM3Free-cutting Brass73
1 Piece(s)Available

11 Days or more

-BrassM3Free-cutting Brass83
1 Piece(s)Available

13 Days or more

-BrassM3Free-cutting Brass93
1 Piece(s)Available

8 Days or more

10BrassM3Free-cutting Brass103
1 Piece(s)Available

13 Days or more

-BrassM3Free-cutting Brass113
1 Piece(s)Available

13 Days or more

-BrassM3Free-cutting Brass123
1 Piece(s)Available

13 Days or more

-BrassM3Free-cutting Brass133
1 Piece(s)Available

8 Days or more

10BrassM3Free-cutting Brass143
1 Piece(s)Available

8 Days or more

10BrassM4Free-cutting Brass84
1 Piece(s)Available

8 Days or more

10BrassM4Free-cutting Brass124
1 Piece(s)Available

13 Days or more

-BrassM4Free-cutting Brass134
1 Piece(s)Available

13 Days or more

-BrassM4Free-cutting Brass144
1 Piece(s)Available

13 Days or more

-BrassM4Free-cutting Brass174
1 Piece(s)Available

13 Days or more

-BrassM4Free-cutting Brass184
1 Piece(s)Available

8 Days or more

10BrassM4Free-cutting Brass204
1 Piece(s)Available

13 Days or more

-BrassM4Free-cutting Brass234
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Screw Size Material Height
(mm)
M Screw
(mm)

Loading...

  1. 1

Basic Information

Application For Circuit Board / Hexagon Spacer Shape Male - Male

Additional Products in this Category

Complementary Products

Tech Support