(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made of polyphenylene sulfide.
● Excellent heat resistance. Thermal deformation occurs at temperatures of 260°C or above.
● Barely affected by water due to a low water absorbency rate.
● There is no need to be worried about corrosion as it is strong against acids other than concentrated nitric acid and can even withstand alkali.
* The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
1 Pack Includes 10 Pieces
Model Number | Screw Diameter | Total Length L (mm) |
Weight (g) |
PSNABE (Small Pan Screw) |
M2 | 5 | 0.03 |
M3 | 5 | 0.09 | |
8 | 0.12 | ||
M4 | 8 | 0.23 | |
12 | 0.29 | ||
PSSARA (Flathead Screw) |
M3 | 8 | 0.09 |
Specifications
Material |
Polyphenylene Sulfide(PPS) |
Operating Temperature Range |
−20℃〜+200℃ |
Color |
Light Brown |
Part Number |
---|
PSNABE-M2-5 |
PSNABE-M3-5 |
PSNABE-M3-8 |
PSNABE-M4-8 |
PSNABE-M4-12 |
PSSARA-M3-8 |
Loading...
Application | Screw/Nut | Material | Other | Material | Polyphenylene Sulfide |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy