(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Spacer/Both Ends Insulation Model (Male-Male)

Hexagonal Spacer/Both Ends Insulation Model (Male-Male)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Stepped hexagonal spacer for both screws, insulation model for both ends




* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Hexagonal Spacer/Both Ends Insulation Model (Male-Male):Related Image

More Information

Hexagonal Spacer/Both Ends Insulation Model (Male-Male):Related Image

Model Number M (mm) L (mm) Stock H (mm) L1 (mm) L2 (mm) Weight (g)
NS 3 10 5.5 6 4 1.2
11   1.2
12   1.2
13   1.2
14   1.3
15 1.3
18   1.4
20 1.5
25 1.6
30 1.8
35 1.9
40 2.0
4 12   7 8 5 2.7
13   2.6
14   2.7
15 2.7
17   2.8
18   2.8
20 2.9
23   3.1
25 3.1
28   3.3
30 3.3
35   3.6
40 3.8
Part Number
NS-3-10
NS-3-11
NS-3-12
NS-3-13
NS-3-14
NS-3-15
NS-3-18
NS-3-20
NS-3-25
NS-3-30
NS-3-35
NS-3-40
NS-4-12
NS-4-13
NS-4-14
NS-4-15
NS-4-17
NS-4-18
NS-4-20
NS-4-23
NS-4-25
NS-4-28
NS-4-30
NS-4-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Size Height
(mm)
M Screw
(mm)
1 Piece(s)Available

8 Days or more

10M3103
1 Piece(s)Available

10 Days or more

-M3113
1 Piece(s)Available

10 Days or more

-M3123
1 Piece(s)Available

8 Days or more

-M3133
1 Piece(s)Available

10 Days or more

-M3143
1 Piece(s)Available

8 Days or more

10M3153
1 Piece(s)Available

13 Days or more

-M3183
1 Piece(s)Available

8 Days or more

10M3203
1 Piece(s)Available

8 Days or more

10M3253
1 Piece(s)Available

8 Days or more

10M3303
1 Piece(s)Available

8 Days or more

-M3353
1 Piece(s)Available

8 Days or more

10M3403
1 Piece(s)Available

10 Days or more

-M4124
1 Piece(s)Available

10 Days or more

-M4134
1 Piece(s)Available

10 Days or more

-M4144
1 Piece(s)Available

8 Days or more

10M4154
1 Piece(s)Available

10 Days or more

-M4174
1 Piece(s)Available

10 Days or more

-M4184
1 Piece(s)Available

8 Days or more

10M4204
1 Piece(s)Available

10 Days or more

-M4234
1 Piece(s)Available

8 Days or more

10M4254
1 Piece(s)Available

10 Days or more

-M4284
1 Piece(s)Available

8 Days or more

-M4304
1 Piece(s)Available

8 Days or more

10M4404

Loading...

  1. 1

Basic Information

Application For Circuit Board / Hexagon Spacer Shape Male - Male Material Brass

Additional Products in this Category

Complementary Products

Tech Support