(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Male-Female Spacer (Part Numbers)

Hexagon Male-Female Spacer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Male to female threaded hexagonal spacers and pipe bushings are used to keep a consistent distance between different mating materials like printed circuit boards and terminal blocks.

[Features]
・Semi-hollow, threaded-style hexagonal pipe spacers.
・Available in either Duracon, free-cutting brass, or stainless steel.
・No minimum or maximum order quantity.
・Compatible with M2-M5 (mm) screws.

* The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Hexagon Male-Female Spacer:Related Image



■ Material: Stainless Steel (Unit: mm)

Model NumberLMHL1L2Weight
(g)
SBD-S24M242.550.4
530.5
640.6
750.7
80.8
90.9
101.0
111.1
121.2
131.3
141.4
151.5
161.6
171.7
181.8
192.0
202.1
252.6
303.2
SBD-S2.65M2.65350.8
641.0
751.1
81.2
91.5
101.6
121.9
142.2
152.4
SBD-S38M35.5661.5
101.9
122.2
152.8
203.9
254.8
305.9
356.9
408.0
509.9
SBD-S48M475.572.5
1073.0
1283.4
154.5
206.1
257.8
309.4
3511.1
4012.7
5016.0
SBD-S58M585103.7
1074.3
15105.8
207.9
2510.1
3012.2
3514.4
4016.6
5020.9
6025.3
■ Material: DURACON (POM) (Unit: mm)
Model NumberLMHL1L2Weight
(g)
SBD-J26M242.850.3
73.80.3
84.30.3
95.30.3
106.30.3
117.30.4
128.30.4
139.30.4
1410.30.4
1511.30.4
1612.30.4
1713.30.4
1814.30.5
1915.30.5
2016.30.5
3026.30.6
SBD-J2.610M2.656.350.5
117.30.6
128.30.6
139.30.6
1410.30.7
1511.30.7
1612.30.7
1713.30.7
1814.30.7
1915.30.7
2016.30.8
2521.30.9
3026.31.0
SBD-J38M35.5460.7
1060.7
1170.8
1280.8
1390.8
14100.8
15110.9
16120.9
17130.9
18140.9
19151.0
20161.0
23191.1
25211.1
28241.2
30261.3
35311.4
40361.5
50461.8
SBD-J410M475.581.5
127.51.5
138.51.6
1510.51.7
1712.51.8
1813.51.8
2015.51.9
2318.52.0
2520.52.1
2823.52.2
3025.52.3
3530.52.5
4035.52.8
5045.53.2
6055.53.6
■ Free-cutting Brass (Unit: mm)
Model NumberLMHL1L2Weight
(g)
SBD-O24M242.550.5
530.6
640.7
750.8
80.9
91.0
101.1
111.2
121.3
131.4
141.6
151.7
161.7
171.9
182.0
192.1
202.3
303.5
SBD-O2.64M2.652.550.8
530.9
641.1
751.2
81.3
91.5
101.7
111.8
122.0
132.2
142.4
152.5
183.1
203.5
305.3
SBD-O34M35.52.561.0
53.41.1
641.3
751.5
861.6
91.8
102.0
112.2
122.4
132.6
142.9
153.1
163.3
173.5
183.7
193.9
204.1
234.8
255.3
285.9
306.3
357.5
408.5
459.6
5010.7
SBD-O46M473.572.2
85.52.7
1073.3
1283.8
134.1
144.5
154.8
165.2
185.8
206.6
237.6
248.0
258.4
289.4
3010.2
3512.0
4013.8
4515.6
5017.4
6020.9
SBD-O510M587104.6
15106.3
208.5
2510.8
3013.2
4017.8
5022.5
6027.2

More Information

Hexagon Male-Female Spacer:Related Image

Calculation method for imperfect screws
● Thread Pitch x 1.5mm > Imperfect Thread
Thread Pitch Details

M20.4M2.60.45M30.5
M40.7M50.8  

Part Number
SBD-J2-6
SBD-J2-7
SBD-J2-8
SBD-J2-9
SBD-J2-10
SBD-J2-11
SBD-J2-12
SBD-J2-13
SBD-J2-14
SBD-J2-15
SBD-J2-16
SBD-J2-17
SBD-J2-18
SBD-J2-19
SBD-J2-20
SBD-J2-30
SBD-J2.6-10
SBD-J2.6-11
SBD-J2.6-12
SBD-J2.6-13
SBD-J2.6-14
SBD-J2.6-15
SBD-J2.6-16
SBD-J2.6-17
SBD-J2.6-18
SBD-J2.6-19
SBD-J2.6-20
SBD-J2.6-25
SBD-J2.6-30
SBD-J3-8
SBD-J3-10
SBD-J3-11
SBD-J3-12
SBD-J3-13
SBD-J3-14
SBD-J3-15
SBD-J3-16
SBD-J3-17
SBD-J3-18
SBD-J3-19
SBD-J3-20
SBD-J3-23
SBD-J3-25
SBD-J3-28
SBD-J3-30
SBD-J3-35
SBD-J3-40
SBD-J3-50
SBD-J4-10
SBD-J4-12
SBD-J4-13
SBD-J4-15
SBD-J4-17
SBD-J4-18
SBD-J4-20
SBD-J4-23
SBD-J4-25
SBD-J4-28
SBD-J4-30
SBD-J4-35
SBD-J4-40
SBD-J4-50
SBD-J4-60
SBD-O2-4
SBD-O2-5
SBD-O2-6
SBD-O2-7
SBD-O2-8
SBD-O2-9
SBD-O2-10
SBD-O2-11
SBD-O2-12
SBD-O2-13
SBD-O2-14
SBD-O2-15
SBD-O2-16
SBD-O2-17
SBD-O2-18
SBD-O2-19
SBD-O2-20
SBD-O2-30
SBD-O2.6-4
SBD-O2.6-5
SBD-O2.6-6
SBD-O2.6-7
SBD-O2.6-8
SBD-O2.6-9
SBD-O2.6-10
SBD-O2.6-11
SBD-O2.6-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Screw Size Representative Standard Material Height
(mm)
M Screw
(mm)
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON62
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON72
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON82
1 Piece(s)Available

8 Days or more

-DuraconM2-DURACON92
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON102
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON112
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON122
1 Piece(s)Available

9 Days or more

-DuraconM2-DURACON132
1 Piece(s)Available

8 Days or more

-DuraconM2-DURACON142
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON152
1 Piece(s)Available

13 Days or more

-DuraconM2-DURACON162
1 Piece(s)Available

9 Days or more

-DuraconM2-DURACON172
1 Piece(s)Available

8 Days or more

-DuraconM2-DURACON182
1 Piece(s)Available

10 Days or more

-DuraconM2-DURACON192
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON202
1 Piece(s)Available

8 Days or more

10DuraconM2-DURACON302
1 Piece(s)Available

8 Days or more

10DuraconM2.6-DURACON102.6
1 Piece(s)Available

8 Days or more

-DuraconM2.6-DURACON112.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6-DURACON122.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6-DURACON132.6
1 Piece(s)Available

8 Days or more

-DuraconM2.6-DURACON142.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6-DURACON152.6
1 Piece(s)Available

8 Days or more

-DuraconM2.6-DURACON162.6
1 Piece(s)Available

8 Days or more

-DuraconM2.6-DURACON172.6
1 Piece(s)Available

13 Days or more

-DuraconM2.6-DURACON182.6
1 Piece(s)Available

8 Days or more

-DuraconM2.6-DURACON192.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6-DURACON202.6
1 Piece(s)Available

8 Days or more

-DuraconM2.6-DURACON252.6
1 Piece(s)Available

8 Days or more

10DuraconM2.6-DURACON302.6
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON83
1 Piece(s)Available

Same day

Stock

10DuraconM3-DURACON103
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON113
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON123
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON133
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON143
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON153
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON163
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON173
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON183
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON193
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON203
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON233
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON253
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON283
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON303
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON353
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON403
1 Piece(s)Available

8 Days or more

10DuraconM3-DURACON503
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON104
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON124
1 Piece(s)Available

8 Days or more

-DuraconM4-DURACON134
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON154
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON174
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON184
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON204
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON234
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON254
1 Piece(s)Available

8 Days or more

-DuraconM4-DURACON284
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON304
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON354
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON404
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON504
1 Piece(s)Available

8 Days or more

10DuraconM4-DURACON604
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass42
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass52
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass62
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass72
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass82
1 Piece(s)Available

10 Days or more

10BrassM2RoHsFree-cutting Brass92
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass102
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass112
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass122
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass132
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass142
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass152
1 Piece(s)Available

9 Days or more

10BrassM2RoHsFree-cutting Brass162
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass172
1 Piece(s)Available

10 Days or more

10BrassM2RoHsFree-cutting Brass182
1 Piece(s)Available

10 Days or more

10BrassM2RoHsFree-cutting Brass192
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass202
1 Piece(s)Available

8 Days or more

10BrassM2RoHsFree-cutting Brass302
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass42.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass52.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass62.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass72.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass82.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass92.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass102.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass112.6
1 Piece(s)Available

8 Days or more

10BrassM2.6RoHsFree-cutting Brass122.6

Loading...

Basic Information

Application For Circuit Board / Hexagon Spacer Shape Female - Male

Additional Products in this Category

Complementary Products

Tech Support