(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Male-Female Spacer【1-500 Pieces Per Package】

Hexagon Male-Female Spacer
  • New Products
  • Volume Discount

A hexagonal spacer made of free-cutting steel that is used to adjust printed circuit boards and terminal blocks to a fixed height.

[Features]
•Both male and female hexagonal spacer are available.
•No minimum or maximum order quantity.


● This is a male / female model hexagonal spacer.

Part Number

Configured Part Number is shown.

Specifications

Hexagon Male-Female Spacer:Related Image

■ Small Pack Product

Model L

Quantity /
Pack

M

H

L1

L2

Weight
(g / piece)
SBD-F3 10

4P

 M3 5.5 6  6 1.8
15 4P 2.8
20 4P 3.7
30 2P 5.7
40 2P 7.7

 SBD-F4

10 4P  M4 7 7.5  7 2.9
15 4P 4.5
20 4P 6.1
25 2P 7.6
30 2P 9.3
35 2P 10.9
40 2P 12.6
45 2P 14.2
50 2P 15.8
60 2P 19.1
70 2P 22.4
80 2P 25.6
100 1P 32.2
SBD-F5 20 2P M5 8 10 10 7.9
25 2P 10.1
30 2P 12.1
40 2P 16.2
50 2P 20.5
60 2P 25.1
70 1P 29.4
80 1P 33.7
100 1P 42.3
SBD-F6 20 2P  M6  10  14  13 12.1
30 2P  18.8
50 2P  32.0
60 2P  38.8
70 1P  45.6
80 1P  52.2
100 1P  65.7
 SBD-F8 30 1P M8 12 20 20  28.0
40 1P  35.0


■ Large Pack Product

Model L

Quantity /
Pack

M

H

L1

L2 Weight
(g / piece)
SBD-F3 10

500P

 M3 5.5 6  6 1.8
15 500P 2.8
20 500P 3.7
30 300P 5.7
40 200P 7.7

 SBD-F4

10 450P  M4 7 7.5  7 2.9
15 400P 4.5
20 300P 6.1
25 250P 7.6
30 200P 9.3
35 200P 10.9
40 250P 12.6
45 200P 14.2
50 200P 15.8
60 200P 19.1
70 200P 22.4
80 150P 25.6
100 100P 32.2
SBD-F5 20 200P M5 8 10 10 7.9
25 250P 10.1
30 250P 12.1
40 200P 16.2
50 150P 20.5
60 100P 25.1
70 100P 29.4
80 100P 33.7
100 100P 42.3
SBD-F6 20 200P  M6  10  14  13 12.1
30 150P  18.8
50 100P  32.0
60 100P  38.8
70 50P  45.6
80 50P  52.2
100 50P  65.7
 SBD-F8 30 100P M8 12 20 20  28.0
40 80P  35.0

More Information

Hexagon Male-Female Spacer:Related Image
Specifications

Material Free-cutting Steel (SUM)

Hexagon Male-Female Spacer:Related Image

Part Number
SBD-F3-10-4P
SBD-F3-10-500P
SBD-F3-15-4P
SBD-F3-15-500P
SBD-F3-20-4P
SBD-F3-20-500P
SBD-F3-30-2P
SBD-F3-30-300P
SBD-F3-40-2P
SBD-F3-40-200P
SBD-F4-10-4P
SBD-F4-10-450P
SBD-F4-15-4P
SBD-F4-20-4P
SBD-F4-25-2P
SBD-F4-30-2P
SBD-F4-30-200P
SBD-F4-35-2P
SBD-F4-40-2P
SBD-F4-45-2P
SBD-F4-50-2P
SBD-F4-60-2P
SBD-F4-70-2P
SBD-F4-70-200P
SBD-F4-80-2P
SBD-F4-100-1P
SBD-F4-100-100P
SBD-F5-20-2P
SBD-F5-20-200P
SBD-F5-25-2P
SBD-F5-30-2P
SBD-F5-40-2P
SBD-F5-40-200P
SBD-F5-50-2P
SBD-F5-60-2P
SBD-F5-70-1P
SBD-F5-80-1P
SBD-F5-100-1P
SBD-F6-30-2P
SBD-F6-30-150P
SBD-F6-50-2P
SBD-F6-50-100P
SBD-F6-60-2P
SBD-F6-60-100P
SBD-F6-70-1P
SBD-F6-80-1P
SBD-F6-100-1P
SBD-F6-100-50P
SBD-F8-30-1P
SBD-F8-30-100P
SBD-F8-40-1P
SBD-F8-40-80P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Height
(mm)
M Screw
(mm)

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3103

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3103

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3153

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3153

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3203

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3203

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3303

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3303

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3403

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3403

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4104

450 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4104

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4154

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4204

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4254

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4304

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4304

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4354

2 Pieces Per Package

1 Pack(s)Available

6 Days or more

10M4404

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4454

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4504

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4604

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4704

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4704

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4804
1 Piece(s)Available

8 Days or more

10M41004

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M41004

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5205

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5205

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5255

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5305

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5405

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5405

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5505

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5605
1 Piece(s)Available

8 Days or more

10M5705
1 Piece(s)Available

8 Days or more

10M5805
1 Piece(s)Available

8 Days or more

10M51005

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6306

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6306

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6506

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6506

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6606

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M6606
1 Piece(s)Available

8 Days or more

10M6706
1 Piece(s)Available

8 Days or more

10M6806
1 Piece(s)Available

8 Days or more

10M61006

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M61006
1 Piece(s)Available

8 Days or more

10M8308

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M8308
1 Piece(s)Available

8 Days or more

10M8408

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M8408
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Height
(mm)
M Screw
(mm)

Loading...

  1. 1

Basic Information

Application For Circuit Board / Hexagon Spacer Shape Female - Male Material Other
Material Free-cutting Steel (SUM)

Additional Products in this Category

Complementary Products

Tech Support