(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flathead Screw/Stainless Steel【10-4,000 Pieces Per Package】

Flathead Screw/Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Made of Small pan screw, stainless steel.




· Available by pack (10 included), or by box unit (Number included displayed below).
· The appearance and specifications are subject to change without notice.

* Depending on the quantity of your order, the delivery time may require an estimate.

Part Number

Configured Part Number is shown.

Specifications

Flathead Screw/Stainless Steel:Related Image

Available as a Box
1 Pack Includes 10 Pieces

Model Number Screw Diameter
(mm)
Length Under Neck L
(mm)
Screw Length L1
(mm)
Pieces / Package Weight
(g / Piece)
SSARA M2.6 8 6.2 4000 0.32
12 10.1 3000 0.44
M3 8 6 2000 0.43
12 9.9 2000 0.58
15 12.8 1000 0.71
20 17.7 1000 0.91
M4 8 5.2 2000 0.87
12 9.1 1000 1.17
15 12 1000 1.48
20 17 500 1.78
M5 8 5.2 1000 1.7
12 8.2 500 2.18
15 11.2 500 2.67

More Information

Flathead Screw/Stainless Steel:Related Image

Part Number
SSARA-M2.6-8
SSARA-M2.6-8-BOX
SSARA-M2.6-12-BOX
SSARA-M3-8
SSARA-M3-8-BOX
SSARA-M3-12
SSARA-M3-12-BOX
SSARA-M3-15
SSARA-M3-15-BOX
SSARA-M3-20
SSARA-M3-20-BOX
SSARA-M4-8
SSARA-M4-8-BOX
SSARA-M4-12
SSARA-M4-12-BOX
SSARA-M4-15
SSARA-M4-15-BOX
SSARA-M4-20-BOX
SSARA-M5-8
SSARA-M5-8-BOX
SSARA-M5-12
SSARA-M5-12-BOX
SSARA-M5-15
SSARA-M5-15-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Material M Screw
(mm)
Length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M2.6-2.68

4,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M2.6-2.68

3,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M2.6-2.612

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3Stainless Steel38

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M3Stainless Steel38

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3Stainless Steel312

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M3Stainless Steel312

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3Stainless Steel315

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M3Stainless Steel315

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M3Stainless Steel320

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M3Stainless Steel320

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4Stainless Steel48

2,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

-M4Stainless Steel48

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4Stainless Steel412

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M4Stainless Steel412

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M4Stainless Steel415

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M4Stainless Steel415

500 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M4Stainless Steel420

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5Stainless Steel58

1,000 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M5Stainless Steel58

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5Stainless Steel512

500 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M5Stainless Steel512

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M5Stainless Steel515

500 Pieces Per Package

1 Pack(s)Available

12 Days or more

10M5Stainless Steel515

Loading...

  1. 1

Basic Information

Application Screw/Nut Material Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support