(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flathead Screw (Chromate Finish)【10-2,000 Pieces Per Package】

Flathead Screw (Chromate Finish)

Click this image to zoom it.

  • Volume Discount

Made of Consists of flathead screw / iron (chromate finish)




· Available by pack (10 included), or by box unit (Number included displayed below).
· The appearance and specifications are subject to change without notice.
* Depending on the quantity of your order, the delivery time may require an estimate.

Part Number

Configured Part Number is shown.

Specifications

Flathead Screw (Chromate Finish):Related Image

Available as a Box
1 Pack Includes 10 Pieces

Model Number Screw Diameter
(mm)
Total Length L
(mm)
Screw Length L1
(mm)
Pieces / Package Weight
(g / Piece)
SARA M2.6 8 6.2 3500 0.32
12 10.1 2500 0.44
M3 8 6 2200 0.44
12 9.9 2500 0.6
M4 8 5.2 2000 0.9
12 9.1 1500 1.2
M5 8 5.2 1000 1.7
12 8.2 800 2.2
M6 8 4.5 600 2.4
12 7 600 3.1

More Information

Flathead Screw (Chromate Finish):Related Image
Part Number
SARA-M2.6-8
SARA-M2.6-12
SARA-M3-8
SARA-M3-12
SARA-M4-8
SARA-M4-8-BOX
SARA-M4-12
SARA-M4-12-BOX
SARA-M5-8
SARA-M5-12
SARA-M6-8
SARA-M6-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size M Screw
(mm)
Length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.62.68

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.62.612

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M338

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3312

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M448

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

M448

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4412

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4412

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M558

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M5512

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M668

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M6612
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size M Screw
(mm)
Length
(mm)

Loading...

  1. 1

Basic Information

Application Screw/Nut Material Iron Material Iron

Additional Products in this Category

Complementary Products

Tech Support