(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square-Model Spacer/Brass Vertical Model with Duracon Seat

Square-Model Spacer/Brass Vertical Model with Duracon Seat

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Square model spacer, brass vertical model with Duracon seat




* Depending on the quantity of your order, the delivery time may require an estimate. * The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Square-Model Spacer/Brass Vertical Model with Duracon Seat:Related Image

Model Number M (mm) H (mm)
VDB 3 8
10

More Information

Square-Model Spacer/Brass Vertical Model with Duracon Seat:Related Image

Part Number
VDB-3-8
VDB-3-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeight
(mm)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010

Loading...

  1. 1

Basic Information

Application For Circuit Board / Square Spacer Shape Female - Female Material Brass
Screw Size M3 M Screw(mm) 3

Additional Products in this Category

Complementary Products

Tech Support