(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washer (Chromate Finish)【10 Pieces Per Package】 (Part Numbers)

Washer (Chromate Finish)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Made of washer / iron (chromate finish)




· Available by pack (10 included), or by box unit (Number included displayed above).
· The appearance and specifications are subject to change without notice.

Specifications

Washer (Chromate Finish):Related Image

Available as a Box
1 Pack Includes 10 Pieces

Model Number Compatible
Screw Size
(mm)
B
Outer Diameter
(mm)
C
Thickness
(mm)
A
Hole Diameter
(mm)
Pieces / Package Weight
(g / Piece)
ZAGA 2 6 0.4 2.3 20000 0.07
2.6 7.5 0.5 2.9 10000 0.13
3 8 0.5 3.3 10000 0.14
4 10 0.8 4.5 10000 0.33
5 12 0.8 5.5 7000 0.47
6 13 1 6.5 5000 0.67

More Information

Washer (Chromate Finish):Related Image

Part Number
ZAGA-2-6-0.4
ZAGA-2.6-7.5-0.5
ZAGA-3-8-0.5
ZAGA-4-10-0.8
ZAGA-5-12-0.8
ZAGA-6-13-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size Height
(mm)
M Screw
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M20.42

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.60.52.6

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M30.53

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M484

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M50.85

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M616

Loading...

  1. 1

Example

Breaking Torque Value
● Resin Screws Tensile Strength and Breaking Torque (MAX)

Mounting Screw PPS PC
Tensile Strength Breaking Torque Tensile Strength Breaking Torque
N N·m N N·m
M2 236 0.08 112 0.05
M2.6 440 0.19 227 0.12
M3 460 0.36 300 0.22
M4 880 0.71 515 0.54
M5 1570 1.42 750 1.03
* Representative values above are not guaranteed values


● Spacer Breaking Torque Value (MAX)

Unit Mounting Screw Brass Stainless Steel DURACON
Male Thread Female Thread Male Thread Female Thread
303 Pressure Fit Adhesion
kgf·cm M2 3.2 5 2 1.2 1 1
N·m M2 0.31 0.49 0.19 0.11 0.09 0.09
kgf·cm M2.6 9 16 4.2 2 1.5 2
N·m M2.6 0.88 1.57 0.41 0.19 0.14 0.19
kgf·cm M3 13 25 5.1 3 2.6 2.6
N·m M3 1.27 2.45 0.5 0.29 0.25 0.25
kgf·cm M4 34 60 8 6 6.5 5
N·m M4 3.33 5.88 0.78 0.58 0.63 0.49
kgf·cm M5 65 82 12 11 10 11
N·m M5 6.37 8.04 1.17 1.07 0.98 1.07
* Representative values above are not guaranteed values

Basic Information

Application Screw/Nut Material Iron Material Iron

Additional Products in this Category

Complementary Products

Tech Support