(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Pan Screw (Chromate Finish)【10-3,000 Pieces Per Package】

Small Pan Screw (Chromate Finish)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Made of Small pan screw, iron (chromate)




· Available by pack (10 included), or by box unit (Number included displayed below).
· The appearance and specifications are subject to change without notice.
* Depending on the quantity of your order, the delivery time may require an estimate.

Part Number

Configured Part Number is shown.

Specifications

Small Pan Screw (Chromate Finish):Related Image

Available as a Box
1 Pack Includes 10 Pieces

Model Number Screw Diameter
(mm)
Length Under Neck L
(mm)
Nominal
d
Pieces / Package Weight
(g / Piece)
NABE M2 5 3.5 8000 0.14
8 6000 0.19
12 4000 0.27
15 3000 0.32
M2.6 5 4.5 5000 0.29
8 3500 0.38
12 2500 0.48
15 2000 0.61
20 1500 0.75
M3 5 5.5 3000 0.45
8 2200 0.58
12 2500 0.74
15 2000 0.84
20 1500 1.07
25 1200 1.28
30 1000 1.45
M4 5 7 2500 0.85
8 2000 1.12
12 1500 1.41
15 1200 1.62
20 900 2
M5 12 9 800 2.6
15 700 2.9
M6 8 10.5 600 4.4
12 600 5.1

More Information

Small Pan Screw (Chromate Finish):Related Image
Part Number
NABE-M2-5
NABE-M2-8
NABE-M2-12
NABE-M2-15
NABE-M2.6-5
NABE-M2.6-8
NABE-M2.6-12
NABE-M2.6-15
NABE-M2.6-20
NABE-M3-5
NABE-M3-5-BOX
NABE-M3-8
NABE-M3-12
NABE-M3-15
NABE-M3-20
NABE-M3-25
NABE-M3-30
NABE-M4-5
NABE-M4-8
NABE-M4-12
NABE-M4-12-BOX
NABE-M4-15
NABE-M4-20
NABE-M5-12
NABE-M5-15
NABE-M6-8
NABE-M6-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size Spacer Top Mounting Hole Size
(mm)
M Screw
(mm)
Length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2Other25

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2Other28

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2-212

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2Other215

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.6-2.65

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.6Other2.68

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.6-2.612

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.6-2.615

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.6-2.620

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3-35

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3-35

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3-38

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3-312

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3-315

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3-320

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3-325

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M3Other330

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4-45

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4-48

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4-412

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4Other412

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4-415

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M4-420

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M5-512

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M5Other515

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M6-68

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M6Other612

Loading...

  1. 1

Basic Information

Application Screw/Nut Material Iron Material Iron

Additional Products in this Category

Complementary Products

Tech Support