(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a standard model of cable tie, which is reusable after removal. White color, 66 nylon UL94V-2. Package sold in 100-piece sets.
● A cable tie that can be reused after binding by releasing the lock.
· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
1 Pack Includes 100 Pieces
Model Number | Bundle Diameter Range (mm) |
Loop Tensile Strength Standard Value kgs (lbs) |
Size (mm) | Weight (g / Piece) |
|||
L Length |
A Width |
E - |
t Thickness |
||||
RCV-100-100P | 1 ~ 25 | 18.14(40) | 102 ± 1.0 | 3.6 ± 0.3 | 72.4 | 1.1 | 0.5 |
RCV-150-100P | 2 ~ 39 | 22.68(50) | 150 ± 1.0 | 4.6 ± 0.3 | 120 | 1.5 | 1.0 |
RCV-200-100P | 3 ~ 55 | 200 ± 1.5 | 170 | 1.3 | |||
RCV-300-100P | 3 ~ 88 | 300 ± 2.5 | 267 | 1.6 | 2.2 |
Specifications
Material | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ +85°C |
Color | White |
Part Number |
---|
RCV-100-100P |
RCV-150-100P |
RCV-200-100P |
RCV-300-100P |
Loading...
Material | Nylon | Color | White | Environment resistance | Flame-retardant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Special function/application | Re-bundling OK (Hook-and-eye Tape Included) | Material (Details) | 66 Nylon |
Operating Temperature Range (Min ~ Max)(°C) | -40 ~ +85 | Quantity(P) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy