(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150V Pneumatic Tube Integrated Model

150V Pneumatic Tube Integrated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Curl Cord with Air Tube Arrangement

  • Flex-Resistant
  • Strand Wire
  • 150 V

● The integrated air pressure polyurethane tube and electric signal cable allows for air and electric signal to be used on the same line, and the coil structure offers extensibility and softness.
● The internal cable uses a bendable wire.
The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

150 V Pneumatic Tube Integrated Model:Related Image

Common Items
ShapeMulti-Core Coil
Used FluidAir
Operating Temperature Range-20°C ~ +60°C
Maximum Operating Temperature * 1 23°C<580 kpa or <6 kgf / cm2
Cable ColorRed, White, Yellow, Blue, Gray
ConductorTin Plated Oxygen-Free Copper Wire
InsulatorETFE
* 1:The maximum usage pressure shown in the table above and in the  dimensions table indicate the pressure at 23°C air temperature.
The value changes depending on temperature, so refer to the table below  prior to usage.

Model NumberWire Insertion PointNumber of
Tubes
Tube SizeInserted WireMaximum Usage Length
Coil Dimension (mm)Tube Breakage Pressure 23°CMaximum Operating Temperature 23°CApproximate
Mass Volume
g / Piece
150 V Pneumatic Tube Integrated Model:Related Image Tube Containing Electrical Wire
150 V Pneumatic Tube Integrated Model:Related Image Air Tube
Outer Diameter
(mm)
Inner Diameter
(mm)
Number Inserted x Section Area
(per Single Tube) (mm2)
L + S (mm)LCSDkPakgf/cm2kPakgf/cm2
MUT3-06-80-5-0.2150 V Pneumatic Tube Integrated Model:Related Image3645 x 0.280053014027055230024< 580< 6135.1
MUT3-06-80-5-0.3150 V Pneumatic Tube Integrated Model:Related Image5 x 0.3149.8
MUT4-06-80-5-0.2150 V Pneumatic Tube Integrated Model:Related Image45 x 0.2174.3
MUT4-06-80-5-0.3150 V Pneumatic Tube Integrated Model:Related Image5 x 0.3188.9
MUT5-06-80-5-0.2150 V Pneumatic Tube Integrated Model:Related Image55 x 0.2590200210206.7
MUT5-06-80-2-5-0.2150 V Pneumatic Tube Integrated Model:Related Image2-5 x 0.2 240.1
MUT5-06-80-5-0.3150 V Pneumatic Tube Integrated Model:Related Image5 x 0.3221.4
MUT5-06-80-2-5-0.3150 V Pneumatic Tube Integrated Model:Related Image2-5 x 0.3 269.4
MUT3-06-130-5-0.2150 V Pneumatic Tube Integrated Model:Related Image35 x 0.21300630240670225.6
MUT3-06-130-5-0.3150 V Pneumatic Tube Integrated Model:Related Image5 x 0.3248.6
MUT4-06-130-5-0.2150 V Pneumatic Tube Integrated Model:Related Image45 x 0.2293.5
MUT4-06-130-5-0.3150 V Pneumatic Tube Integrated Model:Related Image5 x 0.3316.4
MUT5-06-130-5-0.2150 V Pneumatic Tube Integrated Model:Related Image55 x 0.2730340570319.7
MUT5-06-130-2-5-0.2150 V Pneumatic Tube Integrated Model:Related Image2-5 x 0.2 368.2
MUT5-06-130-5-0.3150 V Pneumatic Tube Integrated Model:Related Image5 x 0.3341.0
MUT5-06-130-2-5-0.3150 V Pneumatic Tube Integrated Model:Related Image2-5 x 0.3299.1

More Information

Common Items
ShapeMulti-Core Coil
Used FluidAir
Operating Temperature Range-20°C ~ +60°C
Maximum Operating Temperature * 1 23°C<580 kpa or <6 kgf / cm2
Cable ColorRed, White, Yellow, Blue, Gray
ConductorTin Plated Oxygen-Free Copper Wire
InsulatorETFE
* 1:The maximum usage pressure shown in the table above and in the  dimensions table indicate the pressure at 23°C air temperature.
The value changes depending on temperature, so refer to the table below  prior to usage.

150 V Pneumatic Tube Integrated Model:Related Image

Current Reduction Factor
Ambient Temperature (°C)354045505560
Current Reduction Factor0.90.80.70.550.40
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value for MUT3-06-80-5-0.2 3.9 x 0.8 = 3.12 (A) when the ambient temperature is 40 °C

150 V Pneumatic Tube Integrated Model:Related Image

Cable Specifications
Section Area
(mm2)
ConductorInsulatorConductor Resistance
20°C Maximum
(Ω / km)
Insulation Resistance
20°C Minimum
(MΩ / km)
Withstand Voltage
AC
(V / min)
Allowable Current (A)Approximate Weight
(g / m)
AWG EquivalentConfiguration
(Cable / Cable / mm)
Outer Diameter
(mm)
Thickness
(mm)
Outer Diameter
(mm)
Number of Wires
1 (Line)
Number of Wires
2 (Line)
0.2 * (AWG25)253/34/0.050.640.150.9410715005003.93.02.5
0.3 * (AWG23)233/51/0.050.821.1271.25.03.93.6
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
Part Number
MUT3-06-80-5-0.2
MUT3-06-80-5-0.3
MUT3-06-130-5-0.2
MUT3-06-130-5-0.3
MUT4-06-80-5-0.2
MUT4-06-80-5-0.3
MUT4-06-130-5-0.2
MUT4-06-130-5-0.3
MUT5-06-80-2-5-[0.2,​0.3]
MUT5-06-80-5-0.2
MUT5-06-80-5-0.3
MUT5-06-130-2-5-[0.2,​0.3]
MUT5-06-130-5-0.2
MUT5-06-130-5-0.3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
AWG Size 2
(AWG)
Other Features
1 Piece(s)Available

12 Days or more

100.530.225-Elastic
1 Piece(s)Available

12 Days or more

100.530.323-Elastic
1 Piece(s)Available

12 Days or more

100.630.225-Elastic
1 Piece(s)Available

12 Days or more

100.630.323-Elastic
1 Piece(s)Available

12 Days or more

100.530.225-Elastic
1 Piece(s)Available

12 Days or more

100.530.323-Elastic
1 Piece(s)Available

12 Days or more

100.630.225-Elastic
1 Piece(s)Available

12 Days or more

100.630.323-Elastic
1 Piece(s)

12 Days or more

100.2 ~ 0.590.22523-
1 Piece(s)Available

12 Days or more

100.590.225-Elastic
1 Piece(s)Available

12 Days or more

100.590.323-Elastic
1 Piece(s)

12 Days or more

100.2 ~ 0.730.22523-
1 Piece(s)Available

12 Days or more

100.730.225-Elastic
1 Piece(s)Available

12 Days or more

100.730.323-Elastic

Loading...

  1. 1

Basic Information

Number of cores(Core) 5 Rated voltage 150 V Shield N/A
Sheath (outer coating) material Urethane System Insulation body materials Fluorine

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.