(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Vinyl Cabtire, Shielded, S-VCT Series, PSE Compliant, 600V

Power Cables - Vinyl Cabtire, Shielded, S-VCT Series, PSE Compliant, 600V

Robust and economical power cable designed for general use up to 600V. Vinyl Cabtire is a strong jacket material, which provides environmental resistance and some levels of physical protection to the inner structure of the cable. PSE-compliance* ensures it meets necessary Japanese electrical regulations.

[Features]

•Lengths available up to 100 meters in 1-meter increments.
•Select from 2 to 8 cores.
•Wire thickness ranges from 14 AWG all the way up to 18 AWG.
•These cables are cut to customer specifications.
•MISUMI’s website allows the customer to specify the length down to 1-meter increments.
•Custom length prices are per meter.
•Shielded cabling reduces EMI.

*PSE Certification ensures the product conforms to the technical requirements and regulations determined by the Japanese Ministry of Economy, Trade and Industry (METI). A product with this certification complies with Electrical Appliance and Material Safety Laws, which are designed to prevent potential hazards associated with electrical products.

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • 600 V

Part Number

Configured Part Number is shown.

Specifications

VCT360SB PSE Supported with Shield:Related Image
 
Model NumberSection Area
(mm2)
Number of Cores
VCT360SB0.752
3
4
6
8
1.252
3
4
6
8
2.02
3
4
6
8


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1. Stock products are indicated with T or A in the price column at right.
* 2. All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]

Additional Information

VCT360SB PSE Supported with Shield:Related Image
VCT360SB PSE Supported with Shield:Related Image
VCT360SB PSE Supported with Shield:Related Image

Specifications
Model NumberSection Area
(mm2)
Number of CoresTotal LengthAWG
Size
Reference*1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 5
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
VCT360SB0.7521
~
100
(Specify 1 m
Increment)
18Core / Layer
Stranding
29.51301225.8 or less50 or more300030/0.181.1N/A0.8PVC2.71.7PVCCompliant with PSE Law
3310.014510
4411.017091.8
6612.5225725.1 or less1.9
8814.529062.0-
1.25216210.51501615.6 or less50/0.181.53.11.8Compliant with PSE Law
3311.017514
4412.020013
6614.02551015.1 or less2.0
8816.032582.1-
2.0214211.01802210.1 or less37/0.261.83.41.8Compliant with PSE Law
3311.521019
4413.0250171.9
6615.0320139.79 or less2.0
8817.5450112.2-


* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 4. For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)304050
Current Reduction Factor1.000.820.58
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.75mm2 2-core: 12 x 0.82 = 9.84

VCT360SB PSE Supported with Shield:Related Image

Wire Core Identification Table
Number of CoresWire Core Identification
8-core or lessInsulator Coloring Method
(Order: Black, White, Red, Green, Yellow, Brown, Blue, Gray)
Part Number
VCT360SB-1.25-2-100
VCT360SB-1.25-3-[1-100/1]
VCT360SB-2.0-2-100
VCT360SB-2.0-3-100
VCT360SB-2.0-4-100
VCT360SB-2.0-6-100
VCT360SB-2.0-8-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards
1 Piece(s)

7 Days or more

1001.2516210.5PSE
1 Piece(s)

7 Days or more

1 ~ 1001.2516311PSE
1 Piece(s)

7 Days or more

100214211PSE
1 Piece(s)

7 Days or more

100214311.5PSE
1 Piece(s)

7 Days or more

100214413PSE
1 Piece(s)

7 Days or more

100214615PSE
1 Piece(s)

Quote

100214817.5-

Loading...

  1. 1

Basic Information

Rated voltage 600V Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Black Sheath Material PVC Insulation body materials PVC
Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.