(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

600 V High-Flex Shielded Mobile Power Cable - PVC Sheath, UL/CE, NA6UCRSB Series

600 V High-Flex Shielded Mobile Power Cable - PVC Sheath, UL/CE, NA6UCRSB Series

Click this image to zoom it.

  • Volume Discount

600 V UL / CE Supported Mobile Power Supply Cable

  • CSA
  • CE-Compliant
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • 600 V
  • European Standards 300 / 500 V


● It has outstandingly excellent bending property.
● Movable, core reinforced cables (shielded) for 600V rated UL / CE power supplies. (CE: 300 / 500V Rated)


 
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NA6UCRSB Highly Flexible UL/CE with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model Number AWG
Size
Number of Cores Total Length *3
or
Specified Length
NA6UCRSB 20 2 1
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
20
18 2
3
4
6
8
10
12
16
16 2
3
4
6
8
10
14 2
3
4
6
8
12 4
6
10 4
6



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UCRSB Highly Flexible UL/CE with Shield:Related Image

NA6UCRSB Highly Flexible UL/CE with Shield:Related ImageNA6UCRSB Highly Flexible UL/CE with Shield:Related Image

NA6UCRSB Highly Flexible UL/CE with Shield:Related Image

NA6UCRSB Highly Flexible UL/CE with Shield:Related Image
NA6UCRSB Highly Flexible UL/CE with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NA6UCRSB 20 2 0.5 Core / Layer
Stranding
2 9.7 116 10 39.3 50 2000 6/18/0.08 1.1 N/A 0.85 PVC 2.8 1.7 PVC ULAWM
2501
CSA
CE Supported
3 3 10.1 131 8
4 4 10.9 153 7
6 6 12.6 206 6
8 8 14.4 270 5
10 10 15.5 311 4
20 20 19.2 488 3
18 2 0.75 2 10.1 128 13 25.3 50 2000 6/28/0.08 1.3 0.85 3 1.7
3 3 10.6 149 10
4 4 11.4 178 9
6 6 13.2 236 7
8 8 15.1 309 6
10 10 16.3 361 5
12 12 16.8 396 5
16 16 18.4 491 5
16 2 1.25 2 10.9 154 17 16.1 50 2000 6/44/0.08 1.7 0.85 3.4 1.7
3 3 11.5 183 14
4 4 12.4 218 12
6 6 14.5 304 10
8 8 16.6 386 8
10 10 17.9 453 7
14 2 2 2 11.8 190 23 9.87 50 2000 6/69/0.08 2.1 0.85 3.8 1.7
3 3 12.4 226 19
4 4 13.4 271 16
6 6 15.7 381 13
8 8 18.0 488 11
12 4 3.5 4 14.7 357 22 6.08 50 2000 6/71/0.10 2.6 0.85 4.3 1.7
6 6 17.2 494 19
10 4 5.5 4 16.4 472 30 3.86 50 2000 6/112/0.10 3.3 0.85 5 1.7
6 6 19.3 661 25



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.  

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.27

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C

Part Number
NA6UCRSB-10-4-100
NA6UCRSB-12-4-100
NA6UCRSB-12-6-100
NA6UCRSB-14-2-[1-100/1]
NA6UCRSB-14-3-100
NA6UCRSB-14-3-[1-100/1]
NA6UCRSB-14-4-100
NA6UCRSB-16-2-100
NA6UCRSB-16-3-1
NA6UCRSB-16-3-2
NA6UCRSB-16-3-3
NA6UCRSB-16-3-4
NA6UCRSB-16-3-5
NA6UCRSB-16-3-6
NA6UCRSB-16-3-7
NA6UCRSB-16-3-8
NA6UCRSB-16-4-1
NA6UCRSB-16-4-2
NA6UCRSB-16-4-3
NA6UCRSB-16-4-4
NA6UCRSB-16-4-5
NA6UCRSB-16-4-6
NA6UCRSB-16-4-7
NA6UCRSB-16-4-8
NA6UCRSB-16-4-9
NA6UCRSB-16-4-10
NA6UCRSB-16-4-11
NA6UCRSB-16-4-12
NA6UCRSB-16-4-13
NA6UCRSB-16-4-14
NA6UCRSB-16-4-15
NA6UCRSB-16-4-16
NA6UCRSB-16-4-17
NA6UCRSB-16-4-18
NA6UCRSB-16-4-19
NA6UCRSB-16-4-20
NA6UCRSB-16-4-21
NA6UCRSB-16-4-22
NA6UCRSB-16-4-23
NA6UCRSB-16-4-24
NA6UCRSB-16-4-25
NA6UCRSB-16-4-26
NA6UCRSB-16-4-27
NA6UCRSB-16-4-28
NA6UCRSB-16-4-29
NA6UCRSB-16-4-30
NA6UCRSB-16-4-31
NA6UCRSB-16-4-32
NA6UCRSB-16-4-33
NA6UCRSB-16-4-34
NA6UCRSB-16-4-35
NA6UCRSB-16-4-36
NA6UCRSB-16-4-37
NA6UCRSB-16-4-38
NA6UCRSB-16-4-39
NA6UCRSB-16-4-40
NA6UCRSB-16-4-41
NA6UCRSB-16-4-42
NA6UCRSB-16-4-43
NA6UCRSB-16-4-44
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

-1005.510416.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1003.512414.7GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1003.512617.2GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 100214211.8-
1 Piece(s)Available

8 Days or more

-100214312.4GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 100214312.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214413.4GY (Green / Yellow)
1 Piece(s)

8 Days or more

101001.2516210.9-
1 Piece(s)Available

8 Days or more

-11.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-21.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-31.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-41.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-51.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-61.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-71.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-81.2516311.5GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-11.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-21.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-31.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-41.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-51.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-61.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-71.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-81.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-91.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-101.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-111.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-121.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-131.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-141.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-151.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-161.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-171.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-181.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-191.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-201.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-211.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-221.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-231.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-241.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-251.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-261.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-271.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-281.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-291.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-301.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-311.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-321.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-331.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-341.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-351.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-361.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-371.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-381.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-391.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-401.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-411.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-421.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-431.2516412.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-441.2516412.4GY (Green / Yellow)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire

Loading...

Basic Information

Rated voltage 600V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL / CE / CSA (c-UL) Sheath Color Navy Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply Other Features Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant, Carrier-tested Cable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.