(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Commercial Locking Model Outlet, Dust Cover (for Embedded Outlets)

Commercial Locking Model Outlet, Dust Cover (for Embedded Outlets)
  • Volume Discount

Embedded outlet cover for preventing dust penetration of electrical components.


● SLP3000 is for embedded outlets (15A, 20A) with a plug diameter of 34.5 mm.
● SLP4000 is for embedded outlets (30A) with a plug diameter of 40.5 mm.
● It comes with a display label and mounting screws.

Part Number

Configured Part Number is shown.

SLP3000

Specifications

Commercial Locking Model Outlet - Dust Cover (For Embedded Outlets):Related Image

ModelCompatible OutletWeight
g
SLP30003110, 3210-L5, 3120-1, 3220-L6, 3220, G5087
SLP40003310-L5, 3320-L6, 3320, 4220, 4320, 4320-L1585

More Information

Commercial Locking Model Outlet - Dust Cover (For Embedded Outlets):Related Image
Part Number
SLP3000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Classification Cover

Please check the type/dimensions/specifications of the part SLP3000 in the Commercial Locking Model Outlet, Dust Cover (for Embedded Outlets) series.

Additional Products in this Category

Complementary Products

Tech Support