(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Twist Lock Plate for Outlet, 15 A / 20 A ⌀34.5

Twist Lock Plate for Outlet, 15 A / 20 A ⌀34.5
  • Volume Discount

This plate for twist locked 15 A / 20 A embedded outlets (⌀34.5) has the rotational mating direction written on its surface.

[Features]
· Plate for twist locked pullout prevention embedded outlet with PULL <=> LOCK written on the plate surface.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1141-1A
1141A
1141A-100
1141A-200
1141N-100
1141N-200
141A
141S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Material Installed outlet mounting pitch (ℓ)
(mm)
No. of mount installed outlets
(Piece)
Applicable boxes Surface display content Total length (L)
(mm)
1 Piece(s)Available

8 Days or more

10SilverNew metal (aluminum)1012For 2 piecesRelease <=> lock120
1 Piece(s)Available

9 Days or more

-SilverNew metal (aluminum)1011For 1 piecesRelease <=> lock120
1 Piece(s)Available

10 Days or more

10SilverNew metal (aluminum)1011For 1 pieces100 V, → lock120
1 Piece(s)Available

8 Days or more

10SilverNew metal (aluminum)1011For 1 pieces200V, → lock120
1 Piece(s)Available

10 Days or more

10WhiteNylon1011For 1 pieces100 V, → lock120
1 Piece(s)Available

10 Days or more

10WhiteNylon1011For 1 pieces200V, → lock120
1 Piece(s)Available

8 Days or more

-SilverNew metal (aluminum)60.51For 1 piecesRelease <=> lock120
1 Piece(s)Available

8 Days or more

-SilverStainless steel60.51For 1 piecesPull <=> LOCK115

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Supported installed outlet shape Hook type 15 A/20 A (⌀34.5)

Additional Products in this Category

Tech Support