(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Safety Cover【4-6 Pieces Per Package】

Plug Safety Cover
  • Volume Discount

This safety cover protects power plugs from dust and humidity.

[Features]
•Prevents outlet fires caused by tracking.

Part Number
TAP-PSC1N
TAP-PSC5N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Finished outer diameter
(mm)

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

White4 pieces

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

Other6 pieces

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Type 2P plug Length(m) High quality silicone rubber

Additional Products in this Category

Tech Support