(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Domestic Blade Model Outlet, Embedded Outlet Relay Box

Domestic Blade Model Outlet, Embedded Outlet Relay Box
  • Volume Discount

Embedded Outlet Box with Knock Holes

  • JIS

● Embedded model outlet boxes with a mounting frame.
● Available in 1-port and 2-port models.
● The 1-port model has knock holes (A-B) on the side faces.
● The 2-port model has knock holes (A-B-A) on side faces.


∙ Sockets can be attached with M4 screws.
Screws are not included with the box (with mounting frame). Must be purchased separately.
∙ Socket cover cannot be used due to the mounting frame.

Part Number

Configured Part Number is shown.

Specifications

Domestic Blade Model Outlet - Embedded Outlet Relay Box:Related Image

More Information

Domestic Blade Model Outlet - Embedded Outlet Relay Box:Related Image
Part Number
DS4911K
DS4912
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Number of Outlets
1 Piece(s)Available

8 Days or more

AC Outlet/Inlet Related Product (Rated)1
1 Piece(s)Available

8 Days or more

AC Outlet/Inlet Related Product (Other)2

Loading...

  1. 1

Basic Information

Color Other Product Classification Box

Additional Products in this Category

Complementary Products

Tech Support