(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Commercial Locking Model Outlet, Waterproof Cover (for Device Mounted Outlets)

Commercial Locking Model Outlet, Waterproof Cover (for Device Mounted Outlets)
  • Volume Discount

Waterproof outlet cover used for preventing water from compromising electrical equipment.


● Dedicated waterproof covers for mounting on device outlets with a socket diameter of 34.5 mm or 40.5 mm. (IP44)
● Lid stops at 80° and 160°.


∙ Products manufactured on or after May 21, 2008 have flange nuts instead of washer and nut.

Part Number

Configured Part Number is shown.

Specifications

Commercial Locking Model Outlet - Weatherproof Cover (For Device Mounted Outlets):Related Image

ModelWeight
g
PLC35W104
PLC41W
103

More Information

Commercial Locking Model Outlet - Weatherproof Cover (For Device Mounted Outlets):Related Image
Commercial Locking Model Outlet - Weatherproof Cover (For Device Mounted Outlets):Related Image
Commercial Locking Model Outlet - Weatherproof Cover (For Device Mounted Outlets):Related Image
■ Plate Mounting Method
1. Attach a compatible socket from the back of the cover and secure from the front of the cover using the included M4 x 10 countersunk screws.
2. Once the cover and socket are put together, mount on a pre-cut panel from the front. To secure the panel, use the 20 x M4 countersunk screws included with the cover.
Part Number
PLC35W
PLC41W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Classification Cover

Additional Products in this Category

Complementary Products

Tech Support