(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rubber and Nylon Locking Model Straight Plug
● Straight hook model power plug for connecting to outlets via cable mounting.
● Available in both conventional rubber material and new model nylon material. The nylon material model in particular has excellent strength and is suitable for extended use.
∙ Care must be taken when selecting a matching part since the hook blade shape can vary depending on the rating and standard. The combination must be made with products of the same category.
∙ This product does not have a waterproof functionality. Avoid use in areas with a risk of contact with water.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Rating | Weight g | Combination Group * | |
Current (A) | Voltage (V) | ||||
3112R | Ground + 2P | 15 | 125 | 55 | A |
3112N | 15 | 63 | A | ||
3212N-L5 | 20 | 65 | B | ||
3312R-L5 | 30 | 195 | C | ||
3312N-L5 | 30 | 125 | C | ||
3122R | Ground + 2P | 15 | 250 | 62 | D |
3122N | 15 | 61 | D | ||
3222N-L6 | 20 | 67 | E | ||
3322R-L6 | 30 | 195 | F | ||
3322N-L6 | 30 | 127 | F | ||
3222R | 3P | 20 | 250 | 84 | G |
3222N | 20 | 67 | G | ||
3322R | 30 | 195 | H | ||
3322N | 30 | 127 | H | ||
3122GR | Ground + 3P | 15 | 250 | 66 | I |
3122GN | 15 | 67 | I | ||
4222R | 20 | 98 | J | ||
4222N | 20 | 85 | J | ||
4322R | 30 | 201 | K | ||
4322N | 30 | 138 | K | ||
4322R-L15 | 30 | 201 | L | ||
4322N-L15 | 30 | 138 | L |
* Matching counterparts must be from the same group.
Specifications
Model | Peak Voltage | Rating | Power Cord Connection Screw Tightening | Applicable Wire Conductor Cross-Sectional Area (mm2) |
Applicable Crimp Terminal (JIS Nominal) |
Cover Material | ||
AC / 1 Minute Interval | Number of Cores | Current | Voltage | Torque (kgf / cm) | ||||
3112R | 1250V | Ground + 2P | 15A | 125V | 12.2 | 2 | R2-4 | Rubber, Black |
3112N | 15A | 12.2 | 2 | R2-4 | Nylon, Black | |||
3212N-L5 | 20A | 12.2 | 3.5 | R3.5-4 | Nylon, Black | |||
3312R-L5 | 30A | 15.3 | 5.5 | R5.5-5 | Rubber, Black | |||
3312N-L5 | 30A | 15.3 | 5.5 | R5.5-5 | Nylon, Black | |||
3122R | 1500V | Ground + 2P | 15A | 250V | 12.2 | 2 | R2-4 | Rubber, Black |
3122N | 15A | 12.2 | 2 | R2-4 | Nylon, Black | |||
3222N-L6 | 20A | 12.2 | 3.5 | R3.5-4 | Nylon, Black | |||
3322R-L6 | 30A | 15.3 | 5.5 | R5.5-5 | Rubber, Black | |||
3322N-L6 | 30A | 15.3 | 5.5 | R5.5-5 | Nylon, Black | |||
3222R | 3P | 20A | 250V | 12.2 | 3.5 | R3.5-4 | Rubber, Black | |
3222N | 20A | 12.2 | 3.5 | R3.5-4 | Nylon, Black | |||
3322R | 30A | 15.3 | 5.5 | R5.5-5 | Rubber, Black | |||
3322N | 30A | 15.3 | 5.5 | R5.5-5 | Nylon, Black | |||
3122GR | Ground + 3P | 15A | 250V | 8.1 | 2 | R2-4 | Rubber, Black | |
3122GN | 15A | 12.2 | 2 | R2-4 | Nylon, Black | |||
4222R | 20A | 12.2 | 3.5 | R3.5-4 | Rubber, Black | |||
4222N | 20A | 12.2 | 3.5 | R3.5-4 | Nylon, Black | |||
4322R | 30A | 15.3 | 5.5 | R5.5-5 | Rubber, Black | |||
4322N | 30A | 15.3 | 5.5 | R5.5-5 | Nylon, Black | |||
4322R-L15 | 30A | 15.3 | 5.5 | R5.5-5 | Rubber, Black | |||
4322N-L15 | 30A | 15.3 | 5.5 | R5.5-5 | Nylon, Black |
Type | Plug | Shape | Others | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 20 | With or Without NEMA Standard | N/A | Representative Standard | PSE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy