(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EDK AC Inlet M Series

Part Number

Configured Part Number is shown.

AC-M01SB01

 
Part Number
AC-M01SB01
Part NumberMinimum order quantityVolume DiscountDays to Ship
100 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Inlet / Plugs Shape Others Rated Voltage(V) 250
With or Without NEMA Standard N/A Representative Standard UL / CCC / CSA Length(mm) 16
Width(mm) 28 Thickness(mm) 22.3

Additional Products in this Category

Tech Support