(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Embedded Outlet Cover Plate
For complete product overview and details on Domestic Blade Embedded Outlet Cover Plate see the sections below:
Part Number
Configured Part Number is shown.
V41A
Model | Weight (g) |
8071A | 36 |
V41A | 31 |
V42A | 49 |
Material | Corrosion Resistant Aluminum Alloy |
Product Classification | Plates | Number of Outlets | 2 | Compatible Model | ME2817 |
---|
Please check the type/dimensions/specifications of the part V41A in the Domestic Blade Model Outlet, Embedded Outlet Cover Plate series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy