(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord - Single Sided Cutoff Socket, C13, VDE

AC Cord - Single Sided Cutoff Socket, C13, VDE
  • Volume Discount

10 A, 250 V Rated VDE / C13 Socket

  • VDE

∙Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

Part Number

Configured Part Number is shown.

Specifications

AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Socket:Related Image

Model NumberTotal Length
EE-CESS-33m
EE-CESS-55m

More Information

AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Socket:Related Image
AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Socket:Related Image
AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Socket:Related Image
Part Number
EE-CESS-3
EE-CESS-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
1 Piece(s)Available

8 Days or more

-3
1 Piece(s)Available

8 Days or more

105

Loading...

  1. 1

Basic Information

Plug Shape Others Socket Shape IEC C13 Color Black
Rated Current(A) 10 Rated Voltage(V) 250 Supported Countries (Standards) VDE (Germany)
Cable Model H05VV-F / 3 x 1.0 mm2 Connector Model Straight Type Cable Shape Round Shape

Additional Products in this Category

Complementary Products

Tech Support