(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Panel Mounting Model (STP/CAT5e/CAT6)

Panel Mounting Model (STP/CAT5e/CAT6)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Panel Mounting Model (STP/CAT5e/CAT6)
  • Panel Mounting Model (STP/CAT5e/CAT6)
  • Volume Discount

Since it uses round hole processing, troublesome square hole processing is unnecessary and results in reduced man-hours.


● A product that can be used for relay by directly inserting the LAN cable into it.
● It can be directly mounted on punched panels.
● STP (shield) model, offering excellent noise resistance.  

∙ Shield cannot be connected directly into panel.

Part Number

Configured Part Number is shown.

Specifications

Panel Mounting Model (STP / CAT5e / CAT6):Related Image

More Information

Panel Mounting Model (STP / CAT5e / CAT6):Related Image

Panel Mounting Model (STP / CAT5e / CAT6):Related Image

Specifications

ConnectorRJ45 (Female)
Wire Connection
Straight
Flame Retardance Grade
94V-0
Operating Temperature Range-10 ~ 60°C
MaterialHousingABS
ContactPretreatment > Nickel, Finish > Gold Plating

Part Number
NW080-30S-C5E
NW080-30S-C6
Part NumberMinimum order quantityVolume DiscountDays to Ship Category
1 Piece(s)Available

Same day

Stock

CAT5e
1 Piece(s)Available

Same day

Stock

CAT6

Loading...

  1. 1

Basic Information

Type Jack (Round Hole Panel Mounting Type) Shield Has (STP)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.