(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Mounting Angle Model/STP/CAT5e

Panel Mounting Angle Model/STP/CAT5e

Click this image to zoom it.

  • Panel Mounting Angle Model/STP/CAT5e
  • Panel Mounting Angle Model/STP/CAT5e
  • Volume Discount

Angle Model RJ45 Connector with Shield


● The product allows for relaying with direct LAN cable insertion.
● It can be directly attached to punched panels.
● STP (shield) model, offering excellent noise resistance.

Part Number

Configured Part Number is shown.

NW080-88S-C5-SI-SHR

Specifications

Panel Mounting Angle Model / STP / CAT5e:Related Image

1 Pack Unit 10-piece Pack
1 Pack Unit 50-piece Pack

Model NumberQuantity per Pack
NW080-88S-C5-SI-SHR1 Pieces
NW080-88S-C5-SI-SHRP1010 Pieces
NW080-88S-C5-SI-SHRP5050 Pieces

More Information

Panel Mounting Angle Model / STP / CAT5e:Related Image

Panel Mounting Angle Model / STP / CAT5e:Related Image

Specifications

ConnectorRJ45 (Female)
CategoryCAT5e
ShapeL Type
Wire ConnectionStraight
Flame Retardance Grade94V-0
Operating Temperature Range-10 ~ 60°C
Storage Temperature Range-40 ~ 68°C
Rated Voltage1000V
Rated Current1.5A
MaterialHousingABS
ContactPretreatment > Nickel, Finish > Gold Plating
Weight (g)15

Part Number
NW080-88S-C5-SI-SHR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Jack (Panel Mounting Type) Category CAT5e Shield Has (STP)
Color Others Dimension length(mm) 34 Dimension width(mm) 20.2
Dimension thickness(mm) 32.4

Please check the type/dimensions/specifications of the part NW080-88S-C5-SI-SHR in the Panel Mounting Angle Model/STP/CAT5e series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.