(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Seven Star Science Laboratory Ltd. Reliable NCS connectors including PES market-acquired products
Part Number
Configured Part Number is shown.
Model | Shell Size | Number of Cores | Shape Symbol | Contact Shape | PSE Mark | Weight (g) |
NCS | 25 | 2 | LP | Female (Socket) | ○ | 46 |
3 | ○ | 46 | ||||
4 | ○ | 46 | ||||
5 | ○ | 50 | ||||
6 | 51 | |||||
7 | 52 | |||||
8 | 49 | |||||
2 | LPM | Male (Pin) | ○ | 46 | ||
3 | ○ | 45 | ||||
4 | ○ | 46 | ||||
5 | ○ | 47 | ||||
6 | 47 | |||||
7 | 47 |
Part Number |
---|
NCS-25-2-LP |
NCS-25-2-LPM |
NCS-25-3-LPM |
NCS-25-4-LP |
NCS-25-4-LPM |
NCS-25-5-LP |
NCS-25-5-LPM |
NCS-25-6-LP |
NCS-25-6-LPM |
NCS-25-7-LP |
NCS-25-7-LPM |
NCS-25-8-LP |
Loading...
General-purpose Large Metal Connector (NCS)
Features
● NCS series connectors are round metal connectors that have been used conventionally as general-purpose type connectors.Common Specifications
Material / Finish
Item | Materials | Finish |
---|---|---|
Shell / Dustproof Cap | Zinc Alloy or Brass | Chrome Plated or special chemical processing |
Insulator | Epoxy Resin | ー |
Contact | Copper Alloy | Nickel-plated (Shell Size 14 ~ 30) |
Silver-plated (Shell Size 40 ~ 60) | ||
Gold-plated (Shell Size 30, 13-core) |
Combination Method
Characteristics
Item | Characteristics |
---|---|
Rated Voltage, Current | Check with the table below. |
Limit Operating Voltage | Check with the table below. Shows the limit voltage value for continuous use of the NCS connector. |
Peak Voltage | No abnormality such as short circuiting occurs when regulated voltage (see table below) is applied for 1 minute between immediately adjacent conductors. |
Insulation Resistance | Check with the table below. Resistance value when measured between immediately adjacent conductors with specified voltage. |
Contact Resistance | Check with the table below. Conductor resistance value when a pair of contacts are connected at up to the regulation length |
Humidity Resistance | No functional defect was found during the JIS-C-8306 humidity test, and the insulation resistance is 10 mΩ or higher. |
Heat Resistance Test | No functional defect was found during the JIS-C-8306 heat resistance test. |
Temperature Rise | Under correct operating conditions, the temperature rise in conducting parts is 40°C or less when rated current is flowing. |
Corrosion Resistance | No functional defect was found during the JIS C 5028 salt water spray test. |
Allowable Operating Temperature Range | -40°C ~ +120°C |
Shell Size |
Number of Cores | Shape Symbol | Rated Current (A or less) |
Rated Voltage (V or less) |
Limit Operating Voltage (Note) | Peak Voltage (VAC) | Insulation Resistance (MΩ or higher) |
Contact Resistance (mΩ or less) |
Applicable Electric Wire Size Conductor Cross-sectional Area mm2 Parentheses show AWG |
Applicable Electric Wire Finished Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
14 | 1.2 | P, R, AD | 5 | 125 | 200 | 1,000 | 2,000 | 3 | 0.75 (18) | φ5.5 ~ 7.0 |
16 | 1 | P, R AD |
10 | 125 | 200 | 1,000 | 2,000 | 3 | 1.25 (18) | φ6.5 ~ 8.0 |
2.3.4 | 5 | 0.75 (18) | ||||||||
16 | 2.3 | PM, RF, ADF | 5 | 125 | 200 | 1,000 | 2,000 | 3 | 0.75 (18) | φ6.5 ~ 8.0 |
25 | 2.3.4 | P, R, AD GP1-2, LP |
10 | 250 | 400 | 2,000 | 2,000 | 3 | 2 (14) | φ9.5 ~ 11.5 |
5 | 1,800 | |||||||||
6.7 | 300 | |||||||||
8 | 5 | 1.25 (16) | ||||||||
25 | 2.3.4 | PM, RF, ADF GPM1-2 |
10 | 250 | 400 | 2,000 | 2,000 | 3 | 2 (14) | φ9.5 ~ 11.5 |
5 | 1,800 | 1.25 (16) | ||||||||
6.7 | 5 | 300 | ||||||||
30 | 2 | P, R, AD GP1-2 |
15 | 250 | 400 | 2,000 | 2,000 | 3 | 3.5 (12) | φ11.0 ~ 13.0 |
3.4 | 2 (14) | |||||||||
5.6.7 | 1,800 | |||||||||
8 | 10 | 300 | ||||||||
13 | 5 | - | 1,500 | 1.25 (16) | ||||||
30 | 2.3.4 | PM, RF, ADF GPM1-2 |
15 | 250 | 400 | 2,000 | 2,000 | 3 | 2 (14) | φ11.0 ~ 13.0 |
5 | 1,800 | |||||||||
6 | 10 | - | ||||||||
8 | 5 | 300 | 1.25 (16) | |||||||
40 | 2.3.4 | PM, RF, ADF GP1 |
30 | 250 | 500 | 2,500 | 2,000 | 3 | 5.5 (10) | φ15.0 ~ 17.0 |
5.6.8 | 20 | 400 | 2,000 | |||||||
10 | 3-piece - 10, 7-piece - 5 | 300 | 1,800 | Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16) | ||||||
12 | 3-piece - 10, 9-piece - 5 | Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16) | ||||||||
16 | 3-piece - 10, 13-piece - 5 | Contact No. 1, 14, 15-2 (14) , Others - 1.25 (16) | ||||||||
20 | 5 | 1.25 (16) | ||||||||
44 | 2.3.4 | PM, RF, ADF GPM1 |
30 | 250 | 500 | 2,500 | 2,000 | 3 | 5.5 (10) | φ15.0 ~ 19.0 |
5.6.8 | 20 | 400 | 2,000 | |||||||
10 | 3-piece - 10, 7-piece - 5 | 300 | 1,800 | Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16) | ||||||
12 | 3-piece - 10, 9-piece - 5 | Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16) | ||||||||
16 | 3-piece - 10, 13-piece - 5 | Contact No. 1, 14, 15-2 (14) , Others - 1.25 (16) | ||||||||
20 | 5 | 1.25 (16) | ||||||||
50 | 2.3 | P, R, AD GP1 |
80 | 500 | 600 | 3,000 | 5,000 | 1 | 30 (2) | φ19.0 ~ 23.0 |
4 | 50 | 250 | 500 | 2,500 | 2,000 | 3 | 14 (6) | |||
8 | 25 | 400 | 2,000 | 3.5 (12) | ||||||
10 | 20 | 300 | ||||||||
15 | 15 | |||||||||
25 | 4-piece - 15, 21-piece - 5 | 1,800 | Contact No. 3, 6, 19, 22-3.5 (12), Others - 2 (14) | |||||||
54 | 2.3 | PM, RF, ADF GPM1 |
80 | 500 | 600 | 3,000 | 5,000 | 1 | 30 (2) | φ19.0 ~ 26.0 |
4 | 50 | 250 | 500 | 2,500 | 2,000 | 3 | 14 (6) | |||
8 | 25 | 400 | 2,000 | 3.5 (12) | ||||||
10 | 20 | 300 | ||||||||
15 | 15 | |||||||||
25 | 4-piece - 15, 21-piece - 5 | 1,800 | Contact No. 3, 6, 19, 22-3.5 (12), Others - 2 (14) | |||||||
60 | 2 | P, R, AD GP1.25 |
150 | 500 | 600 | 3,000 | 5,000 | 1 | 50 (0) | φ29.0 ~ 33.0 |
3 | ||||||||||
4 | 80 | 30 (2) | ||||||||
10 | 30 | 250 | 300 | 2,500 | 2,000 | 3 | 8 (8) | |||
15 | 15 | 3.5 (12) | ||||||||
30, 40 | 5 | 1,500 | 2 (14) | |||||||
32 | 3-piece - 15, 29-piece - 5 | Contact No. 2, 24, 28-3.5 (12), Others - 2 (14) | ||||||||
60 | 10 | PM, RF, ADF GPM1.25 |
30 | 250 | 300 | 2,000 | 2,000 | 3 | 8 (8) | φ29.0 ~ 33.0 |
15 | 15 | 3.5 (12) | ||||||||
30 | 5 | 1,500 | 2 (14) | |||||||
32 | 3-piece - 15, 29-piece - 5 | 1,800 | Contact No. 2, 24, 28-3.5 (12), Others - 2 (14) | |||||||
64 | 2 | PM, RF, ADF GPM1.25 |
150 | 500 | 600 | 3,000 | 5,000 | 1 | 50 (0) | φ31.0 ~ 36.0 |
3 | ||||||||||
4 | 80 | 30 (2) |
NCS Connector Contact Arrangement Diagram
Connection Work Method
Conductor Area and Soldering Iron
Soldering Iron Wattage |
Iron Tip Temperature (°C) |
Wire Size (Upper Part mm2, Lower Part AWG) | ||||||
---|---|---|---|---|---|---|---|---|
0.75 | 1,25 | 2 | 3.5 | 5.5 | 8 | 14 | ||
18 | 16 | 14 | 12 | 10 | 8 | 6 | ||
15 W | 320 ~ 370 |
○ | ||||||
30 W | ○ | ○ | ○ | |||||
60 W | ○ | ○ | ||||||
80 W | ○ | ○ | ○ | |||||
100 W | ○ | ○ | ○ | ○ | ||||
150 W | ○ | ○ | ||||||
200 W | ○ |
Cable End Processing Dimensional Table
Product No. | Terminal Number | A | B | Product No. | Terminal Number | A | B | Product No. | Terminal Number | A | B | Product No. | Terminal Number | A | B |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NCS-14-1-P | All Poles | 13.5 | 6 | NCS-40-5-P | All Poles | 23 | 10 | NCS-14-1-AD | All Poles | 20 | 6 | NCS-40-5-AD | All Poles | 35 | 10 |
NCS-14-2-P | 1 2 |
11 10 |
3.5 4 |
NCS-40-6-P | 6 Other Poles |
22 23 |
NCS-14-2-AD | NCS-40-6-AD | |||||||
NCS-16-1-P | All Poles | 13 | 6 | NCS-40-8-P | 8 Other Poles | 22 23 |
NCS-16-1-AD | 11 | NCS-40-8-AD | ||||||
NCS-16-2-P | 1 2 |
13 11 |
4 | NCS-40-10-P | 1.9.10 Other Poles |
22 23 |
7 | NCS-16-2-AD | 20 | NCS-40-10-AD | 1.9.10 Other Poles |
34 35 |
7 | ||
NCS-16-3-P | 1 2.3 |
11 13 |
NCS-40-12-P | NCS-16-3-AD | NCS-40-12-AD | ||||||||||
NCS-16-4-P | 1.2.4 3 |
11 10 |
NCS-40-16-P | 1.14.15 Other Poles |
22 23 |
NCS-16-4-AD | NCS-40-16-AD | 1.14.15 Other Poles |
34 35 |
||||||
NCS-25-2-P | All Poles | 18 | 8 | NCS-40-20-P | 1.6.9 Other Poles |
22 23 |
NCS-25-2-AD | 24 | 7 | NCS-40-20-AD | All Poles | 35 | |||
NCS-25-3-P | NCS-50-2-P | All Poles | 35 | 13 | NCS-25-3-AD | NCS-50-2-AD | 42 | 13 | |||||||
NCS-25-4-P | NCS-50-3-P | NCS-25-4-AD | NCS-50-3-AD | ||||||||||||
NCS-25-5-P | 17 | 7 | NCS-50-4-P | 33 | 11 | NCS-25-5-AD | NCS-50-4-AD | 40 | 11 | ||||||
NCS-25-6-P | 6 Other Poles |
13 17 |
NCS-50-8-P | 8 Other Poles |
32 34 |
7 | NCS-25-6-AD | NCS-50-8-AD | 7 | ||||||
NCS-25-7-P | 7 Other Poles |
13 17 |
NCS-50-10-P | 10 Other Poles |
32 36 |
NCS-25-7-AD | NCS-50-10-AD | ||||||||
NCS-25-8-P | 8 Other Poles |
13 17 |
NCS-50-15-P | All Poles | 34 | 9 | NCS-25-8-AD | NCS-50-15-AD | 42 | 9 | |||||
NCS-30-2-P | All Poles | 19 | 8 | NCS-50-25-P | 3.6.19.22 Other Poles |
30 34 |
9 8 |
NCS-30-2-AD | 24 | 8 | NCS-50-25-AD | 3.6.19.22 Other Poles |
42 43 |
9 8 |
|
NCS-30-3-P | 7 | NCS-60-2-P | All Poles | 43 | 15 | NCS-30-3-AD | 7.5 | NCS-60-2-AD | All Poles | 45 | 15 | ||||
NCS-30-4-P | NCS-60-3-P | NCS-30-4-AD | NCS-60-3-AD | ||||||||||||
NCS-30-5-P | NCS-60-4-P | 13 | NCS-30-5-AD | NCS-60-4-AD | 13 | ||||||||||
NCS-30-6-P | 6 Other Poles |
16 19 |
NCS-60-10-P | 41 | 12 | NCS-30-6-AD | NCS-60-10-AD | 47 | 12 | ||||||
NCS-30-7-P | 7 Other Poles |
16 19 |
NCS-60-15-P | 9 | NCS-30-7-AD | NCS-60-15-AD | 9 | ||||||||
NCS-30-7H-P | All Poles | 19 | NCS-60-30-P | 43 | 8 | NCS-30-7H-AD | 7 | NCS-60-30-AD | 48 | 8 | |||||
NCS-30-8-P | 8 Other Poles |
16 19 |
NCS-60-32-P | 2.24.28 Other Poles |
39 43 |
9 8 |
NCS-30-8-AD | NCS-60-32-AD | 2.24.28 Other Poles |
47 48 |
9 8 |
||||
NCS-30-13-P | All Poles | 17 | 6 | NCS-60-40-P | All Poles | 43 | 8 | NCS-30-13-AD | 6 | NCS-60-40-AD | All Poles | 48 | 8 | ||
NCS-40-2-P | 22 | 10 | NCS-40-2-AD | 35 | 6 | ||||||||||
NCS-40-3-P | NCS-40-3-AD | ||||||||||||||
NCS-40-4-P | NCS-40-4-AD |
Product No. | Terminal Number | A | B | Product No. | Terminal Number | A | B | Product No. | Terminal Number | A | B | Product No. | Terminal Number | A | B |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NCS-16-2-PM | All Poles | 13 | 6 | NCS-44-16-PM | 1.14.15 Other Poles |
25 26 |
7 | NCS-16-2-ADF | All Poles | 20 | 6 | NCS-44-16-ADF | 1.14.15 Other Poles |
31 32 |
7 |
NCS-16-3-PM | NCS-44-20-PM | All Poles | 26 | NCS-16-3-ADF | NCS-44-20-ADF | 1.6.9 Other Poles |
31 32 |
||||||||
NCS-25-2-PM | 18 | 7 | NCS-54-2-PM | 45 | 13 | NCS-25-2-ADF | 24 | 8 | NCS-54-2-ADF | All Poles | 50 | 13 | |||
NCS-25-3-PM | NCS-54-3-PM | NCS-25-3-ADF | 7 | NCS-54-3-ADF | |||||||||||
NCS-25-4-PM | NCS-54-4-PM | 43 | 11 | NCS-25-4-ADF | NCS-54-4-ADF | 46 | 11 | ||||||||
NCS-25-5-PM | 6 | NCS-54-8-PM | 7 | NCS-25-5-ADF | 6 | NCS-54-8-ADF | 8 Other Poles | 45 47 | 7 | ||||||
NCS-25-6-PM | NCS-54-10-PM | NCS-25-6-ADF | NCS-54-10-ADF | 10 Other Poles |
45 47 |
||||||||||
NCS-25-7-PM | NCS-54-15-PM | 45 | 9 | NCS-25-7-ADF | NCS-54-15-ADF | All Poles | 47 | 9 | |||||||
NCS-30-2-PM | 22 | 8 | NCS-54-25-PM | 3.6.19.22 Other Poles |
45 48 |
9 8 |
NCS-30-2-ADF | 26 | 8 | NCS-54-25-ADF | 3.6.19.22 Other Poles |
31 35 |
9 8 |
||
NCS-30-3-PM | NCS-60-10-PM | All Poles | 46 | 12 | NCS-30-3-ADF | 7 | NCS-60-10-ADF | All Poles | 41 | 12 | |||||
NCS-30-4-PM | NCS-60-15-PM | 9 | NCS-30-4-ADF | NCS-60-10-ADF | 9 | ||||||||||
NCS-30-5-PM | 21 | NCS-60-30-PM | 47 46 |
8 | NCS-30-5-ADF | NCS-60-30-ADF | 43 | 8 | |||||||
NCS-30-6-PM | 20 | 7 | NCS-60-32-PM | 2.24.28 Other Poles |
47 | 9 8 |
NCS-30-6-ADF | NCS-60-32-ADF | 2.24.28 Other Poles |
39 43 |
9 8 |
||||
NCS-30-8-PM | NCS-64-2-PM | All Poles | 47 | 15 | NCS-30-8-ADF | NCS-64-2-ADF | All Poles | 47 | 15 | ||||||
NCS-44-2-PM | 26 | 10 | NCS-64-3-PM | NCS-44-2-ADF | 31 | 10 | NCS-64-3-ADF | ||||||||
NCS-44-3-PM | NCS-64-4-PM | 13 | NCS-44-3-ADF | NCS-64-4-ADF | 13 | ||||||||||
NCS-44-4-PM | NCS-44-4-ADF | ||||||||||||||
NCS-44-5-PM | NCS-44-5-ADF | 32 | |||||||||||||
NCS-44-6-PM | NCS-44-6-ADF | 6 Other Poles |
31 32 |
||||||||||||
NCS-44-8-PM | NCS-44-8-ADF | 8 Other Poles |
31 32 |
||||||||||||
NCS-44-10-PM | 1.9.10 All Poles |
25 26 |
7 | NCS-44-10-ADF | 1.9.10 Other Poles |
31 32 |
7 | ||||||||
NCS-44-12-PM | NCS-44-12-ADF |
Connector shape | Round Model | Connector series initials | M / N / O | MNO | NCS |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Voltage(V) | 250 | Wire connection method | Solder |
Connection direction | Angle | IP Rating | N/A | Shell Size | 25 |
Compatible Cable Finished Outer Diameter(Φ mm) | 10.5 ~ 14 | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy