(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Panel thickness up to 11 mm can be mounted to the low-profile banana socket. Drilling Support
● Low-profile banana socket of Ø 4 mm. Connection via soldering.
Part Number
Configured Part Number is shown.
Model Number | Color |
WTN1056-NI-RE | Red |
WTN1056-NI-BK | Black |
Specifications
Plating | Nickel-plated |
Insulation | ABS (UL94-HB) |
Operating Temperature Range | -5°C to 105°C |
Rating | 6A / 125 VAC |
Peak Voltage | 500 VAC / 1 minute duration |
Weight | 3 g |
Part Number |
---|
WTN1056-NI-BK |
WTN1056-NI-RE |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Banana Socket | Rated Current(A) | 6 | Plating | Nickel-plated |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5 ~ 105 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy