(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Both Ends Coaxial Test Lead

Both Ends Coaxial Test Lead
  • Volume Discount

•Classification : Coaxial test lead
•Color : Black
For complete product overview and details on Both Ends Coaxial Test Lead (Teishin Electric) see the sections below:

Part Number

Configured Part Number is shown.

CCA-1

Part Number
CCA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Classification Coaxial test lead Color Black Cable used PG-58/U
Length (L)(mm) 1000

Please check the type/dimensions/specifications of the part CCA-1 in the Both Ends Coaxial Test Lead series.

Additional Products in this Category

Tech Support