(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These Banana Plug harnesses come with male connectors designed to connect to Banana Sockets (Jacks). Banana plugs possess a unique contact tip. The contact pin features ‘metal-leaves’ that protrude outward to generate a strong contact within a socket. The leaves design help prevent connection fails when movement or vibrations are present and offers more reliable testing.
[Features]
•Single or Double-Ended Cordsets
•Compatible w/ 4 mm banana sockets
•Applicable Wire: UL1007; 20 AWG
•Applicable Plug: TJ-560- **
•Voltage rating: 30 VAC
•Current rating: 3A
Part Number
Configured Part Number is shown.
Model Number | Plug Wire Color | Type |
MTJ56S-RE | Red | |
MTJ56S-BK | Black | |
MTJ56S-WH | White | |
MTJ56S-GR | Green | |
MTJ56S-BE | Blue | |
MTJ56S-YE | Yellow | |
MTJ56W-RE | Red | |
MTJ56W-BK | Black | |
MTJ56W-WH | White | |
MTJ56W-GR | Green | |
MTJ56W-BE | Blue | |
MTJ56W-YE | Yellow |
Loading...
Category | Banana Plug | Rated Current(A) | 3 | Rated Voltage(V) | AC 30 |
---|---|---|---|---|---|
Applicable Wire | UL1007 AWG20 | Applicable Plug | TJ-560-□□ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy